数字称重传感器和称重仪表 数字称重传感器和称重仪表 | HBM

Digital Load Cells and Weighing Electronics - Software and Firmware Downloads

PanelX

主题

描述

Date

Version

Size

Related Documents

PanelX

Panel software for:

  • WTX Series
  • PAD Digital Transducer Electronics
  • FIT load cells (FIT/4, FIT/5, FIT5A, FIT7A, FIT5X)
  • Digital load cells (PW15iA, PW15AHi, PW20i, C16i, C16i3, LCMC)
  • AD/AED electronics (AD103C, AD104C, AD105C, AD105D)

Download, unzip and install the Tool on a PC with Windows 7/8/10/11 or 12.

09/20232.2.026 MBRelease Notes

WTX

主题

描述

Date

Version

Size

Related Documents

WTX120 Profibus-DP GSD

Device Description for Profibus versions

03/20172.006 KB
WTX120 PROFINET GSDML

Device Description for Profinet version

03/20172.325 KB
WTX120 EtherNet/IP EDS

Device Description for EtherNet/IP versions

10/20173.21.15 KB
HBM Device discovery

Java tool for finding HBM devices in Ethernet-networks even with non-configured network-settings. Unzip and copy the file to the PC and run it. All HBM devices will be shown in the network. Right mouse-click opens a menu to read and setup the device network-settings. Note: Java has to be installed on the PC.

03/2018270 KB
WTX120 Example Modbus Project

This example considers a simple example for a Modbus-integration with WTX120 to a Schneider PLC with So-Machine.

Legal notice: This example does not imply any warranty or guarantee.

 

06/20201.01 MB
WTX120 CAE data for ePLAN Electric P8

Macro-project containing CAE data for ePLAN Electric P8.

01/20211.029 MB
WTX110 CAE data for ePLAN Electric P8

Macro-project containing CAE data for ePLAN Electric P8.

01/20211.018 MB
Automation-API WINDOWS Library and Software-Example

The HBM Automation API (Application Programming Interface) is an opensource interface that allows to access the functionality of various devices via Ethernet, WTX110, WTX120 and DSE-HIE. This enables to quickly create own application programs optimally adapted to your applications.

It includes the links to download the API from GIT-HUB github.com/HBM/Automation-API , a detailed manual with How-To´s and Ready-made examples to get started in only minutes with MS-Visual-Studio, also an EXE-Example to connect and operate DSE and WTX devices without software-environment.

Legal notice: The code and example does not imply any warranty or guarantee.

02/20211.0453 KB
Progressive-Web-Application (PWA) for WTX Weighing-Terminals

The WTX-PWA (Progressive-Web-Application) is a web-based Grafical-User-Interface which allows an easy operation and visualization of WTX on each terminal / mobile device with Web-Browser.

This package includes the links to download the WTX-PWA wtx-setup.hbm.com , and a Quick-start manual for the WTX-PWA.

Legal notice: The code and example does not imply any warranty or guarantee.

 

02/20211.0439 KB
WTX-TechNotes.zip

This is a collection of technical application reports for requirements around WTX.

They show a step-by-step solution up to the running project.

Available languages: English

  • Printer connection and setup via USB or Ethernet(TCP/IP) to WTX110 and WTX120
  • Remote display connection via Ethernet(TCP/IP) to WTX110 and WTX120
  • Corner-adjustment with WTX110-D and HBM Digital load-cells (RS485)

Legal notice: The examples given are intended to illustrate the solution and integration into WTX.

The examples do not imply any warranty or guarantee.

04/20224 MB
WTX120 Example Profinet Project

This example considers a simple example for a Profinet-integration with WTX120 to a Raspberry-PI 4B PLC with Codesys.

Legal notice: This example does not imply any warranty or guarantee.

 

03/20201.050 MB
WTX110 and WTX120 Firmware Update Tool

Firmware-Update Tool for WTX110 and WTX120. Download, unzip and install the Tool on a PC with Windows 7/8/10/11.

Start it, scan for WTX, select the WTX firmware and run the update until it is successfully finished. Don't disconnect power-supply to WTX during the Firmware-update.

06/20220.9.4.02 MB
WTX110 and WTX120 Firmware

Firmware for WTX110 and WTX120. Unpack the zip-file and upload the zfw-file with the WTX-Firmware-update tool into the WTX device.

07/20222.1.019 MBRelease Notes
WTX120 Example Profinet Project

This example considers a simple example for a Profinet-integration with WTX120 to a Siemens S7-1200 PLC with TIA-portal.

Legal notice: This example does not imply any warranty or guarantee.

 

09/20221.03 MB
PanelX

Panel software for:

  • WTX Series
  • PAD Digital Transducer Electronics
  • FIT load cells (FIT/4, FIT/5, FIT5A, FIT7A, FIT5X)
  • Digital load cells (PW15iA, PW15AHi, PW20i, C16i, C16i3, LCMC)
  • AD/AED electronics (AD103C, AD104C, AD105C, AD105D)

Download, unzip and install the Tool on a PC with Windows 7/8/10/11 or 12.

09/20232.2.026 MBRelease Notes

DSE Digital Sensor Electronics

主题

描述

Date

Version

Size

Related Documents

Ethernet Device Configuration Tool

Software tool for initial setting of the IP address for the DSE, as it has no default IP address in the delivery state.

06/20201.06 MB
DSE CAE data for ePLAN Electric P8

Macro-project containing CAE data for ePLAN Electric P8.

01/20211.022 MB
Automation-API WINDOWS Library and Software-Example

The HBM Automation API (Application Programming Interface) is an opensource interface that allows to access the functionality of various devices via Ethernet, WTX110, WTX120 and DSE-HIE. This enables to quickly create own application programs optimally adapted to your applications.

It includes the links to download the API from GIT-HUB github.com/HBM/Automation-API , a detailed manual with How-To´s and Ready-made examples to get started in only minutes with MS-Visual-Studio, also an EXE-Example to connect and operate DSE and WTX devices without software-environment.

Legal notice: The code and example does not imply any warranty or guarantee.

02/20211.0453 KB
DSE Example Check-weigher Project with Raspberry-PI PLC and codesys

This is a quick start guide for setting up a checkweigher with the DSE (from FW 2. 0). The control scale can be controlled in two ways, on the one hand via a level and on the other via an external signal (in this example a pushbutton). The DSE has no hardware DIO’s, so the trigger signals are captured by a PLC and transmitted to the DSE, here a Raspberry Pi Model 4B with Codesys as PLC, with a PROFINET and EtherCAT interface.

Legal notice: This example does not imply any warranty or guarantee

04/20221.053 MB
DSE Example Filler Project with Raspberry-PI PLC and codesys

This is a quick start guide for using the filler function of a DSE. This function serves the optimization and monitoring of processes. By means of a user-friendly interface, complicated control technology is available for every user. For initial commissioning, all you need is a computer, sensor and a DSE. This can be extended by a PLC, which takes over the values set in the DSE for fast and accurate control. In this example, a Raspberry PI Model 4B with Codesys as PLC is used with a PROFINET or EtherCAT interface. The functionality of the filler is available in DSE from the FW V2. 0.

Legal notice: This example does not imply any warranty or guarantee.

04/20221.055 MB
DSE Tech Notes

This is a collection of technical application reports for requirements around DSE.
They show a step-by-step solution up to the running project.
Available languages: English

  • DSE_EtherCAT-integration into Beckhoff-plc via TwinCAT
  • DSE_Profinet-integration into Siemens-plc via TiA-Portal
  • DSE protocol-change EtherCAT <> PROFINET without the DSE webserver

Legal notice: The examples given are intended to illustrate the solution and integration into DSE.
The examples do not imply any warranty or guarantee.

09/20223 MB
DSE Example Checkweigher Project with Siemens PLC and TiA portal

This is a quick start guide for setting up a checkweigher with the DSE (from FW 2.0). The control scale can be controlled in two ways, on the one hand via a level and on the other via an external signal (in this example a pushbutton). The DSE has no hardware DIO’s, so the trigger signals are captured by a PLC and transmitted to the DSE, in this example by a Siemens S7-1200 PLC with TiA-portal, with a PROFINET interface.

Legal notice: This example does not imply any warranty or guarantee.

06/20221.05 MB
DSE Example Filler Project with Siemens PLC and TiA portal

This is a quick start guide for using the filler function of a DSE. This function serves the optimization and monitoring of processes. For initial commissioning, all you need is a computer, sensor and a DSE. This can be extended by a PLC, which takes over the values set in the DSE for fast and accurate control. In this example, a Siemens S7-1200 PLC with TiA-portal is used with a PROFINET interface. The functionality of the filler is available in DSE from the FW V2. 0.

Legal notice: This example does not imply any warranty or guarantee.

06/20221.06 MB
DSE ESI-files (EtherCat)

DSE device description file for EtherCAT.

05/20232 KB
DSE GSDML file (ProfiNet)

DSE device description file for PROFINET RT and IRT.

05/20238 KB
DSE-HIE Firmware and WebServer

Archive including all current files for firmware and DSE WebServer.

To update firmware and WebServer the existing WebServer in the DSE-HIE can be used (no additional software or hardware needed).

05/20233.1.02 MBRelease Note

FIT Digital Load Cells, AED Weighing Electronics & PAD Digital transducer Electronics

主题

描述

Date

Version

Size

Related Documents

AED_Panel32 for Windows 7, Windows Vista, Windows XP, Windows NT, Windows 2000, Windows 98

Panel software for FIT® load cells (FIT®, FIT®/0, FIT®/1, FIT®/4, FIT®/5) and AD/AED electronics (AD101B, AD103B, AD103C, AD104, AD104C, AD105, AD105C, PW20i, C16i, C16i3).

03/20133.6.289 MB
AED9301A Step7 Example

AED9301A Step7 Example

03/20091 MB
AED Profibus DP

PROFIBUS DP files for AED (AD101B, AD103). German version: GSD file. English version: GSE file. German as well as English version: GSG file (for Siemens).

01/20041.0574 KB
EDS File FIT5A/FIT7A for CANopen 07/201614 KB
EDS File FIT5A/FIT7A for DeviceNet 07/201622 KB
EDS File PW15iA for CANopen 05/20176 KB
EDS File PW15iA for DeviceNet 05/201710 KB
EDS Files CANbus for AD105D Series 06/202053 KB
PanelX WebHelp

WebHelp for PanelX in English and German language.

03/20192.0.623 MB
EDS Files CANbus for PAD Series 06/202056 KB
AED CANopen EDS

Device Description for CANopen versions

09/20201.05 KB
AED DeviceNet EDS

Device Description for DeviceNet versions

09/20201.07 KB
AD105D CAE data for ePLAN Electric P8

Macro-project containing CAE data for ePLAN Electric P8.

03/20211.017 MB
PAD CAE data for ePLAN Electric P8

Macro-project containing CAE data for ePLAN Electric P8.

03/20211.017 MB
EDS Files CANbus for PAD & AD105D Series 04/2021128 KB
AED CAE data for ePLAN Electric P8

Macro-project containing CAE data for ePLAN Electric P8.

2 MB
PanelX - User Manual

Contains help for parameterization and display/storage of the electronics measurements via the PanelX software, as well as programming via the 3-character command set (API) and application examples for weighing applications (filling, dosing, check weighing).

10/20224 MB
PanelX - 用户手册

包含通过 PanelX 软件进行参数化和显示/存储电子测量值的帮助,以及通过 3 字符命令集 (API) 和称重应用程序(填充、计量、检重)的应用示例进行编程。

10/20224 MB
PanelX - Bedienungsanleitung

Enthält Hilfen zur Parametrierung und Darstellung/ Speicherung der Messungen der Elektronik über die Software PanelX, sowie die Programmierung über den 3-Zeichen Befehlssatz (API) und Applikationsbeispiele für wägetechnische Anwendungen (Füllen, Dosieren, Kontrollverwiegung).

4 MB
WT Release Notes

Description of the AD104C + AD105C (both EOL) /AD105D / FIT5 + FIT7 and PAD firmware releases

07/2023121 KB
EDS Files 07/202339 KB

WE2107

主题

描述

Date

Version

Size

Related Documents

WE2107 Panel Software

Panel software for WE2107 Digital Weighing Indicator.

12/20121.0816 MB

WE2108 (EOL)

主题

描述

Date

Version

Size

Related Documents

WE2108 Panel Software 07/2000Final775 KB

WE2111

主题

描述

Date

Version

Size

Related Documents

WE2111 Viewer 07/20161.20667 KB
WE2111 Firmware 07/2016P60m3 MB