长久,稳定,可靠
AED数字传感器仪表:模拟传感器数字化全能选手
AED 传感器仪表可将模拟称重传感器数字化,确保新系统或现有系统的数字精度。并带有总线接口和PC集成软件,安装调试工作快速、方便。
- AED 测量链: 由AD103C测量放大板、主机和 PanelX 软件组成
- 精度等级: 0.01 带有 10000 d 测试报告,III级,符合OIML R76
- 接口: RS-232, RS-485, CANopen, DeviceNet, 和 Profibus DP V1
- 测量输入: 两个控制输入和四个控制输出
高测量质量
- AD103C:用于静态和动态应用的直流放大板
- 高采样率(1200Hz)和高分辨率
- RS-232诊断接口
认证
- OIML R76 10000 d III 级 认证报告
- 存储用户设置
- 灌装功能命令集
- 用于非自动秤(NAWI)和自动秤(AWI)
符合 OIML R76 标准,可用于各种法定贸易秤
结实
- 完美匹配的总线接口,简单方便
- IP65防护等级
- 设备通过PC和免费的PanelX软件启动
通用和高投资安全性。
AED 主机概述:
AED 主机提供不同的接口和外部电压。请根据您的应用程序选择合适的设备:
接口 | 外部供电电压 | |||||||
RS-232 | RS-485 | RS-485 | CAN | Device | Profibus | Digital | ||
AED 9101D |
|
|
|
| 10 ... 30 V | |||
AED 9201B |
|
|
| 2x DI, 4x DO | 18 ... 30 V | |||
AED 9301B |
|
|
|
| 2x DI, 4x DO | 18 ... 30 V | ||
AED 9401A |
|
|
| 2x DI, 4x DO | 18 ... 30 V | |||
AED 9501A |
|
|
|
| 10 ... 30 V |
*RS-485 2-wire = Half-Douplex, RS-485 4-wire = Full-Douplex
All AED Work with Amplifier-board AD103C which gest plugged inside AED.
AED CAD Files
Download the CAD step files for this product! | ||
---|---|---|
AED CAD step files |
产品资料
主题/描述 | 语言 | 产品 | 语言 | 内容类型 |
---|---|---|---|---|
发布说明 | ||||
AD103C Release Notes
Description of the AD103C firmware releases | 多语言 | |||
技术参数表 | ||||
AD103C - Data Sheet | English | |||
AED9401A - Datenblatt | German | |||
AD103C - Datenblatt | German | |||
AD103C - Prospetto dati | Italian | |||
AD103C - データシート | Japanese | |||
AD112D - Data Sheet | English | |||
AD112D - Datenblatt | German | |||
AED9101C-Z2/22 - データシート | Japanese | |||
AED9101D - Caractéristiques techniques | French | |||
AED9101D - Data Sheet | English | |||
AED9101D - Datenblatt | German | |||
AED9101D - Prospetto dati | Italian | |||
AED9101D - データシート | Japanese | |||
AED9201B - Data Sheet | English | |||
AED9201B - Datenblatt | German | |||
AED9201B - データシート | Japanese | |||
AED9301B - Data Sheet | English | |||
AED9301B - Datenblatt | German | |||
AED9301B - データシート | Japanese | |||
AED9401A - Data sheet | English | |||
AED9401A - Prospetto dati | Italian | |||
AED9401A - データシート | Japanese | |||
AED9501A - Data Sheet | English | |||
AED9501A - Datenblatt | German | |||
AED9501A - Prospetto dati | Italian | |||
AED9501A - データシート | Japanese | |||
操作手册 | ||||
AD103C - Operating Manual | English, German | |||
AD112D - Operating Manual | English, German | |||
AED - User Manual | English, German | |||
FIT-AED-KIT - Operating Manual | English, German | |||
快速指南 | ||||
AED - Quick Start Guide | English, German | |||
附件 | ||||
1- KAB - データシート | Japanese | |||
Cables and Connectors - Data Sheet | English | |||
Câbles avec connecteur - Caractéristiques techniques | French | |||
Kabel mit Stecker - Datenblatt | German | |||
证书 | ||||
Firmware Parts certificate | English | |||
TC2279 - Test certificate | English | |||
Declaration of Conformity | ||||
1-KAB, K-KAB (cable)- 符合性聲明 | 多语言 | |||
AD, AED - Product-Type Pattern Approval Russia | Russian | |||
AD103C - EU Declaration of Conformity | 多语言 | |||
AED9101 - EU Declaration of Conformity | 多语言 | |||
AED9201B - EU Declaration of Conformity | 多语言 | |||
AED9301B - EU Declaration of Conformity | 多语言 | |||
AED9401A - EU Declaration of Conformity | 多语言 | |||
AED9501A - EU Declaration of Conformity | 多语言 | |||
Device Descriptions | ||||
AED CANopen EDS
Device Description for CANopen versions Date: 09/2020 | Version: 1.0 | Size: 5 KB | 多语言 | |||
AED DeviceNet EDS
Device Description for DeviceNet versions Date: 09/2020 | Version: 1.0 | Size: 7 KB | 多语言 | |||
AED Profibus DP
PROFIBUS DP files for AED (AD101B, AD103). German version: GSD file. English version: GSE file. German as well as English version: GSG file (for Siemens). Date: 01/2004 | Version: 1.05 | Size: 74 KB | 多语言 | |||
软件 | ||||
AED CAE data for ePLAN Electric P8
Macro-project containing CAE data for ePLAN Electric P8. | Size: 2 MB | 多语言 | |||
AED9301A Step7 Example
AED9301A Step7 Example Date: 03/2009 | Size: 1 MB | 多语言 | |||
PanelX
Panel software for:
Download, unzip and install the Tool on a PC with Windows 7/8/10/11 or 12. Date: 09/2023
|
Version: 2.2.0
|
Size: 26 MB
| 多语言 | |||
Tech Notes | ||||
AED/FIT - Operating Information | English, German | |||