PME — 测量电子,带现场总线连接 PME — 测量电子,带现场总线连接 | HBM

PME - The Industrial Measurement Signal Conditioners Linked to a Fieldbus

The intelligent PME measurement system is ideal for use in decentralized measurement applications within the industry, such as production processes with large machinery as well as for functional and power test stands. Additionally, it is also suited for areas with potentially explosive atmospheres. Its stand-alone amplifier modules record relevant measured quantities, such as force, pressure, temperature, rotational speed, and torque for internal digital processing. A free software assistant and standard fieldbus interfaces such as CAN and PROFIBUS DP allow for fast integration of the modules.

  • HBM accuracy class: from 0.1 to 0.03
  • Measurement channels: from 1 to 8

PME modules at a glance

MP55 – Single channel measurement amplifier

4.8 kHz carrier frequency amplifier for strain gage and inductive transducers in full and half bridge circuit; 0.05-500 Hz filter; 0.1 accuracy class

MP55DP - Single channel signal conditioner

4.8 kHz carrier frequency amplifier with the same characteristics as MP55 (see above), and with an additional PROFIBUS DP interface

MP55IBS - Single channel signal conditioner

4.8 kHz carrier frequency amplifier with the same characteristics as MP55 (see above), and with additional Interbus S interface

Note: In combination with SD01A Zener barriers, sensors can also be operated as intrinsically safe devices in potentially explosive atmospheres, measurement circuit type [S.B.1] (Ex II (1) GD, [EEx ia]IIC).

 

MP60 - Single channel signal conditioner for incremental transducers

Frequency measuring module for incremental transmitters and HBM torque flanges with frequency output; 0.05 accuracy class

MP60DP – Single channel measurement amplifier for incremental encoders

Frequency measurement module with the same characteristics as MP60 (see above),  and with an additional PROFIBUS DP interface


PME Step Files

Download the CAD step files for this product!
PME CAD step files

PME Product Literature

主题/描述语言
技术参数表
PME - Caractéristiques techniques French
PME - CARACTÉRISTIQUES TECHNIQUES French
PME - Data Sheet English
PME - Data Sheet English
PME - Datenblatt German
PME - DATENBLATT German
PME - Dati tecnici Italian
PME - データシート Japanese
选型手册
PME - Brochure English
PME - Broschüre German
操作手册
Modulo MP55 - Manuale di istruzione Italian
MP55 - 取扱説明書 Japanese
MP55 - Bedienungsanleitung German
MP55 - Manuel d'emploi French
MP55 - Operating Manual English
MP55 - Operating Manual English, German
MP55DP - Manuale di istruzione Italian
MP55DP - Operating manual French, English, German
MP55IBS - Manuale di istruzione Italian
MP55IBS - Operating manual French, English, German
MP60, MP60DP - Operating Manual English, German
MP60/MP07 - 取扱説明書 Japanese
MP60/MP07 - 取扱説明書 Japanese
安全说明
Moduli PME - Avvertenze di sicurezza Italian
PME modules - Safety instructions French, English, German
PME-Safety Instruction English, German, French
Declaration of Conformity
1-KAB, K-KAB (cable)- 符合性聲明 多语言
MP55 - EU Declaration of Conformity 多语言
MP55DP - EU Declaration of Conformity 多语言
MP55IBS - EU Declaration of Conformity 多语言
MP60 - EU Declaration of Conformity 多语言
MP60DP - EU Declaration of Conformity 多语言
PME - Product-Type Pattern Approval Russia Russian
Device Descriptions
PME EDS files

EDS files for PME (MP01, MP30, MP55, MP60, MP85).

Date: 11/2011  |  Version: 1.01  |  Size: 33 KB

多语言
固件
PME Firmware for hardware version 1.xx

For PME hardware version 1.xx (MP01-MP70) and all MP85/DP! For newer devices, please use the PME firmware for hardware version 2.xx on this page. Archive including all current firmware files for modules of the PME series. The appropriate firmware loader is part of the PME assistant. The zip file has to be extracted into the PME assistant directory. It includes following firmware versions:

  • MP01 Version 1.12
  • MP30 Version 1.04
  • MP30DP Version 1.04
  • MP55 Version 1.42
  • MP55DP Version 1.42
  • MP55DPS6 Version 1.42
  • MP60 Version 1.18
  • MP60DP Version 1.18
  • MP70DP Version 1.05
  • MP70DPS7 Version 1.05
  • MP70S7 Version 1.05
  • MP85 Version 1.10
  • MP85DP Version 1.10

Date: 05/2007  |  Version: HW1  |  Size: 887 KB

多语言
PME Firmware for hardware version 2.xx

For PME hardware version 2.xx (MP01-MP70) and all MP85A/ADP! For older devices, please use the PME firmware for hardware version 1.xx on this page. Archive including all current firmware files for modules of the PME series. The appropriate firmware loader is part of the PME assistant. The zip file has to be extracted into the PME assistant directory. It includes following firmware versions:

  • MP01 Version 2.00
  • MP30 Version 2.02
  • MP30DP Version 2.02
  • MP55 Version 2.06
  • MP55DP Version 2.06
  • MP55DPS6 Version 2.02
  • MP60 Version 2.00
  • MP60DP Version 2.00
  • MP70DP Version 2.00
  • MP70DPS7 Version 2.00
  • MP70S7 Version 2.00
  • MP85A Version 2.38
  • MP85ADP Version 2.38
  • MP85A-S Version 2.38
  • MP85ADP-S Version 2.38

Date: 12/2016  |  Version: HW2  |  Size: 2 MB
Related Documents: MP85A Release note FW

多语言
软件
PME CAE data for Eplan Electric P8

This project is a macro-project and contains CAE data for Eplan Electric P8.

Date: 08/2011  |  Size: 30 MB

多语言
PME FASTpressSuite CD

PME assistant, firmware loader and USB driver (for Windows XP, Windows Vista and Windows 7/8/10) for comfortable setup and visualisation. For smooth operation of modules with CAN interfaces, use the PEAK USB-to-CAN dongle. All required drivers are included and will be installed during startup.

This download includes:

  • PME-Assistant (V3.4.R208)
  • PME-Firmware Loader (V1.1.7)
  • IPM data conversion (V1.1)
  • License-manager for MP85A-Toolkit and MP85A-Runtime (necessary for MP85A PC-applications)

... and the demo versions of:

  • EASYteach (V1.0.5.10)
  • MP85A-Toolkit (V1.0.R5.12)
  • EASYmonitor CE (V1.1.1.1)
  • INDUSTRYmonitor (V1.2.1.22)

You can start those demo versions up to 25 times for free. To buy the full licence please visit the HBM shop or ask your local HBM representative.

Date: 01/2019  |  Version: 1.52  |  Size: 165 MB
Related Documents: Release Notes

多语言
PME Profibus DP

PROFIBUS DP master file for PME: (MP30DP, MP55DP, MP60DP, MP70DP, MP70DPS7,MP85MP). German version: GSD file, English version: GSE file.

Date: 07/2013  |  Version: 1.20  |  Size: 30 KB

多语言
HBMshop 立即获取报价,交货周期等