HBM 新闻发布
Frequency measuring amplifier enhances QuantumX
4-channel frequency measuring amplifier MX460 for QuantumX.
Universal amplifier for dynamic processes enhances QuantumX
The 4-channel universal amplifier MX410, which is suitable for numerous different transducer types, has been launched to enhance HBM’s universal measurement data acquisition system QuantumX. The MX410 it provides users with...
Latest QuantumX module gives EtherCAT real-time data acquisition
The Gateway module CX27 enables integration of the QuantumX measurement data ac-quisition system in EtherCAT.
The all-rounder for measuring torque at an optimal price – the T40 torque flange with increased measurement ranges
The all-rounder for measuring torque – at an optimal price – the T40 torque flange from HBM is now available with two new nominal (rated) torques of 5 kN•m and 10 kN•m.
Strain gages improve printed circuit board quality
HBM has developed micro-strain gages with a size of 1.2 mm x 2 mm to detect the mechanical stresses that occur during the production of complex printed circuit boards (PCBs) leading to marked improvements in production quality.




























