HBM 新闻发布
HBM miniature force transducer controls assembly processes
HBM’s new PACEline force transducer family provides measurement ranges from 5-120kN for reliable integrated force measurement especially where space is a constraint.
Amplifier improves solar panel production
The production of photovoltaic modules for solar panels can now be improved by using a measuring chain comprising HBM’s digiCLIP amplifier with a force transducer.
Robust fieldbus electronics ensure efficient production
HBM’s PME modules feature compact measurement electronics to increase the efficiency of production machinery by providing highly stable measurement channels.
Optical strain gages are unbeatable for sustained load tests
HBM’s optical strain gages (SG) now have an improved fatigue life; 10 million load cycles at an alternating strain of ±3.000µm/m can be attained.
Latest thermocouple amplifier gives automatic transducer identification
The MX1609 module simplifies taking temperature measurements to reduce test procedure times and give cost savings of over 30%.