测量应用报告
测量应用报告 是由独立撰稿人撰写的关于测量技术和应用的科技杂志.
RAM 成立时间是上世纪60年代.
它是由德国 Chemnitz 大学机械学院的 Dr. Martin Stockmann 博士负责编写的. 每年两期,有英文和德文版本,并通过 HBM 网站发布.
Metrological recording of deformation development in ultra-high performance concrete (UHPC) in a triaxial test cell
This article shows that by using a "triaxial cell" test rig, it is possible to determine the triaxial strengths for both static and dynamic loadings.
Monitoring the Reichenbach and Albrechtsgraben viaducts
Normally, road bridges are visually inspected at regular intervals, in order to detect any defects and/or to decide whether additional rehabilitation might become necessary.
Identifying the material parameters of carbon fiber reinforced plastics with strain gages, taking transverse sensitivity into account
This article describes the process of identifying the material parameters of characteristic carbon fiber reinforced plastics (CRP).
reports in applied measurement
ISSN 1614-9912