FASTpress Suite - The powerful software for evaluating and analyzing your data
Specially developed for use in process control: the powerful “HBM Industrial Software” supplies you with valuable professional tools for your production tasks.
HBM’s software not only supports you with a complete set of essential standard functions but also allows individual customizing of the software, thanks to its modular structure, to meet your production line requirements.
Product Description
FASTpress Suite – powered by HBM Industrial Software
The star in the HBM Industrial Software range: “FASTpress Suite”, ideal in combination with the industrial amplifier MP85A FASTpress and MP85A-S EASYswitch.
FASTpress Suite is a complete software package for your process control.
Visualization, evaluation, further processing: FASTpress Suite offers you exactly the performance that you require for your process control.
PME Assistant: For simple setup and reliable monitoring of production systems.
Add-on modules: With extra tools for automatic optimization of your evaluation criteria, for statistical process control and for simplified user administration.
Programming tool: The solution for system integrators – with a programming tool for individual customization of the operating and control software.
Can be integrated into existing systems: Measurement electronics or software: Products and solutions from HBM can be integrated into existing systems without difficulty, for example, software interfaces to PLC systems.
Always in the picture about your production: You want to access the actual key data of your production line at any time? Regardless of where you are: HBM Industrial Software is also available for mobile end units such as handheld computers.
Please click on the image to learn more about FASTpress Suite!
Product Literature
请输入你的邮件地址
| FASTpress Suite | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Quick Start Guide | |||||||||
| Program Help | |||||||||
| ZH |
Case Studies
汽车人体工程学 - 来自 HBM 的测量技术和操作概念
空调, 导航系统,雷达, MP3 播放器, 等: 现代汽车正在成为真正的多媒体驾驶舱. 然而,越是功能复杂,容易使用,就越需要复杂的技术. Valeo,一家位于法国的全球领先的汽车零部件供应商,已经意识到了这种趋势。将控制和信息面板集成到汽车机载系统中, Valeo为获得极高的人机工程学舒适度 - 选择了来自HBM 的测试技术.
EMG PRESSES 信赖 MP85A FASTpress
LONG EMG 公司总部位于法国 Annecy , 一直从事机械液压和空压设备的生产,范围从 3.5 kN 到 800 kN. 是 HBM 力传感器和 MP85A FASTpress 的长久客户, 拥有最新的测量设备.
自动化传输变速箱测试
DURA Automotive Systems Einbeck GmbH 是声场自动变速器的专业公司,为了确保100 %无差错的功能和一贯的高品质,正在和HBM共同开发新的测试方法.
Software-/Firmware-Downloads
Request a Quote!
Thank you for your interest in HBM. This form allows you to request a quote within one mouseclick.