MGA II - Amplifier system devices with Eurocard modules
产品描述
MGA II modules
DA12: Digital indicator with 4 1/2 digit LED display complete with differential input. Designed as a digital voltmeter for displaying output voltage, switchable over 12 channels, with controllable decimal point and overflow LED.
ME10, DC: DC voltage amplifier for high frequency measurement processes, for connection to strain gauge transducers. With a maximum measurement frequency of 10kHz and a very short settling time, the ME10 is particularly suitable for dynamic measurement processes, such as in the case of rapid variations in forces during punching or press-fit tasks.
ME30, 600 Hz TF: An amplifier for use with strain gauge transducers during low-frequency measurement processes. Its good zero-point stability enables it to be used in static and quasistatic measurement processes such as e. g. weighing and dosimetry, or the measurement of forces and pressures in industrial test rigs.
ME50, 4.8 kHz TF: An amplifier for transducers with inductive half bridges, such as the HBM range of displacement transducers. The ME50 can be used for static and dynamic measurement processes, such as long-duration monitoring in construction measurement technology.
ME50S6, 4.8 kHz TF: Amplifier for strain gauge transducers. Like the ME50 (for inductive half bridges), the ME50S6 is suitable for such applications as force vs. displacement measurements.
EM001: This optional, connection-board mounted final stage module is switchable between a current output of ± 20mA or +4 to +20mA, and a voltage output of ± 10V (R > 500Ohm).
AP01: Standard connection board for transducer connection using Sub-D connectors.
AP03: Connection board for transducer connection using 7-pin MS connectors.
AP11: Connection board for transducer connections using Lemo sockets.
Housing: Depending on the application, there is a choice between desktop housings for 2, 6 or 12 channels and a rack frame with capacity for 12 channels.
产品资料
请输入你的邮件地址
| MGA II | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Operating Manual | |||||||||
| ZH |
应用报告
链条的力测量
链吊装技术在许多应用中的一个不可缺少的组成部分。其必须要遵守相关法规。在移动重物时,会关系到附近人员的安全。为此 Ketten Wälder 公司采用 HBM 测试技术用于其生产过程中。
HBM 让现代商用飞机机身装配更安全
现代商用飞机使用越来越多的现代复合材料,例如 GRP 或 GLARE (玻璃纤维高强铝) 。但这对飞机制造商是个挑战。HBM 采用创新性的解决方案来优化飞机装配的监控过程,降低费用,提高质量并缩短装配时间。
完整的测量链,包括 三分力传感器 和 digiCLIP 测量放大器 ,用于飞机机身的自动化装配
为了检查在装配过程中的力,HBM 专门为此开发出三分力传感器。并通过 HBM digiCLIP...
Request a Quote!
Thank you for your interest in HBM. This form allows you to request a quote within one mouseclick.