
ABM75 - 铝箔( 0,05毫米厚)涂3mm厚揉化合物
ABM75 是铝箔( 0,05毫米厚)涂3mm厚揉化合物具有极低的透水性. ABM75 不板结,它阻碍了应变计在测区的移动.
另外,在AK22表面覆盖一层ABM75保护层是最好的选择.
本产品含有任何危险成分.
特点
Curing | - |
Temperature range of resistance in air | -196 ... +75 °C |
Application method | pressing by hand |
Storage capability at room temperatures | unlimited |
Components | 0.05 mm thick aluminum foil, coated with 3 mm thick kneading compound |
Package contents | 11 pcs, 205 mm + 100 mm |
One package suffices for approx. | 200 strain gauges |
技术文档
请输入你的邮件地址
如果你有HBM.com 账号, 请用你的邮件地址登录,就可以获取 HBM 完整的技术文档
| ABM75 | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Instructions for use | |||||||||
获得报价
感谢您对HBM 产品的关注,填写以下表格即可获得产品报价。


