![]() |
|
|
K-LY4... / K-XY3... / K-RY8... +RJ11 - 带引线应变计
|
|
|
K-LY.../K-XY.../K-RY... 带引线应变计 为进行实验性应变分析,HBM在Y系列的应变计基础上推出了新的系列应变计-带引线Y系列应变计。通常是以40mm长度的聚四氟乙烯导线,按照客户要求,引线长度可以从0.5m 到10m,可以连接2,3 或者4线电路。 模块化设计原理使HBM产品有更大的灵活性。 RJ11 plugThe option “Connection cable in 4−wire configuration with RJ11 plug” is available for the following strain gages: K-LY4..., K-XY3... and K-RY8... Benefits:
Key Feature(s)
|