Pin your safety on HBM
HBM, the world leader in strain gage based measurement and transducers, offers you a large variety of load measuring pins.
Standard models and customized versions are available.
Applications
Load measuring pins are strain gage based transducers which are used to measure load, overload, or tension conditions. Typically installed into machines in the place of normal shafts, load pins act as a direct component in an assembly.
Load pins are used in a large variety of applications:
- Cranes
- Hoisting gear
- Winches
- Cable laying equipment
- Marine, tankers, offshore platforms
- Rope, chain, and brake anchors
- Bearing blocks, pivots and shackles
- Elevators and floor conveyors
- For applications in agricultural, aviation, and chemical industries.
Typical Features
- Rated capacity from 0.25 to 100 tons
- Overload: 150% of rated capacity
- Ultimate breaking load: >300% of rated capacity
- Temperature compensatedPins made of high quality corrosion resistant stainless steel
- Maintenance-free, ideal for hostile environmentsRugged construction
- Accuracy: to 0.5 %
- Output signals: mV/V, 4-20mA, 0-5 V DC
HBM also manufactures special load measuring pins according to customer requirements.
- Customized designs
- Special electrical connections
- Integral signal conditioning
- Optional IP 68 protection class
- Optional supply of anti-rotation keeper plates.