nCode GlyphXE - Software and Firmware Downloads
请输入你的邮件地址
如果你有HBM.com 账号, 请用你的邮件地址登录,就可以获取 HBM 完整的技术文档
| Description | Version | Build | Size | Date |
| nCode GlyphXE Analysis Software |
3.0.89 | 304 MByte | 05/2011 | |
| nCode GlyphXE Quick Start Guide |
3.0 | 7 MByte | 05/2011 | |
| Patch for nCode GlyphXE Patch for nCode GlyphXE 3.0 which fixes problems with reading catman® BIN files that are larger than 4GB. Copy and paste the file in the patch kit over the same file in your GlyphXE installation. |
1 MByte | 10/2011 |