Latest QuantumX software and firmware downloads

请输入你的邮件地址

如果你有HBM.com 账号, 请用你的邮件地址登录,就可以获取 HBM 完整的技术文档

Software for QuantumX

Description Version Build Size Date
QuantumX System CD

Download zip file, unpack it and start setup.exe

Includes:

  • QuantumX Assistant (EN, DE, JPN)
  • QuantumX Data Recorder Assistant
  • QuantumX LabVIEW® Driver and Demos
  • QuantumX CANape Driver
  • QuantumX .NET API / Driver and Demos
  • QuantumX Framework Library
  • QuantumX Firmware Updater
  • TEDS Editor
  • FireWire Driver
  • Manual, Online Help, Datasheets, etc.

2.65   479 MByte 01/2013
Software: DIAdem Driver for QuantumX
4.65   51 MByte 08/2011


Firmware for QuantumX

Description Version Build Size Date
QuantumX CX22 / CX22-W
Note: The firmware update for CX22 and CX22-W can be found on a separate FTP server.
Please click the link above for more information
Please execute the update according to operating manual (USB stick necessary).
 
3.3.5   0.2 MByte 09/2012
QuantumX CX27 Configuration files
Please copy the XML electronic datasheet of the QuantumX CX27 module into the library of your configuration tool. For the automated configuration via bus, please update the QuantumX CX27 EEPROM with your configuration tool (BIN).
 
    2 MByte 02/2012
QuantumX CX27 Firmware
 
1.21.64.0   9 MByte 03/2013
QuantumX MX1601 / MX1601-P Firmware
 
1.21.64.0   10 MByte 03/2013
QuantumX MX1609 Firmware
 
1.21.64.0   9 MByte 03/2013
QuantumX MX1609-T Firmware
 
1.21.64.0   9 MByte 03/2013
QuantumX MX1615 Firmware
 
1.21.64.0   10 MByte 03/2013
QuantumX MX410 Firmware
 
1.21.64.0   10 MByte 03/2013
QuantumX MX411-P Firmware
 
1.21.64.0   10 MByte 03/2013
QuantumX MX440A Firmware
 
2.21.64.0   10 MByte 03/2013
QuantumX MX460 / MX460-P Firmware
 
1.21.64.0   10 MByte 03/2013
QuantumX MX471 Firmware
 
1.21.64.0   10 MByte 03/2013
QuantumX MX840 Firmware
 
1.21.64.0   10 MByte 03/2013
QuantumX MX840A / MX840A-P Firmware
 
2.21.64.0   10 MByte 03/2013
QuantumX MX878 Firmware
 
1.21.64.0   10 MByte 03/2013
QuantumX MX879 Firmware
 
1.21.66.0   10 MByte 04/2013


QuantumX firmware installation instructions

  1. Please install the latest QuantumX Firmware Update Tool from the latest QuantumX System CD package (which can be downloaded above)
  2. Download the firmware and store it in directory \QuantumX Firmware Update\download\

OR use catmanEASY/AP version 3.3.4 or later, which is able to update your QuantumX modules