- © rc10de / photocase.com
Latest SoMat software and firmware
Bitte geben Sie hier Ihre E-Mail-Adresse ein.
Sie sind schon auf HBM.com registriert? Dann benötigen Sie nur noch Ihre E-Mail-Adresse, um sich einzuloggen. Sie erhalten sofort Zugriff auf die komplette technische Dokumentation von HBM.
SoMat TCE
| Beschreibung | Version | Build | Größe | Datum |
| SoMat TCE This firmware version is not compatible with an eDAQ Classic ECPU Processor. |
3.18.0 | 495 | 4 MByte | 02/2013 |
SoMat eDAQ
| Beschreibung | Version | Build | Größe | Datum |
| SoMat eDAQ Firmware |
3.18.A | 494 | 25 MByte | 02/2013 |
SomatCR
| Beschreibung | Version | Build | Größe | Datum |
| SomatCR Assistant Software SomatCR Assistant is a configuration program for the thermo module MC1609. Its main functions are configuring the modules, doing test measurements with the current configuration and creating DBC files (Vector CAN-DB format) which describe the CAN messages generated by the modules. System requirements: Operating Systems: XP / Vista / Windows 7; 32 and 64-bit platforms supported Hard disk: Approx. 10MB of free space CAN-interface: SomatCR Assistant supports several CAN adapters. A list can be found in the SomatCR Assistant help. Drivers and tools for CAN adapters are not included with the SomatCR Assistant. |
1.1.1.0 | 8 MByte | 3/2013 | |
| SomatCR CAN configuration file CAN configuration file (.dbc) for SomatCR |
1.1 | 0.001 MByte | 05/2013 |
SoMat InField
| Beschreibung | Version | Build | Größe | Datum |
| SoMat InField |
2.5.1 | 29 MByte | 05/2012 |
SoMat libsie
| Beschreibung | Version | Build | Größe | Datum |
| SoMat libsie The libsie SIE reader library exposes an object-oriented C API for reading SIE data. |
1.0.0 | 6 MByte |
SoMat TCS
| Beschreibung | Version | Build | Größe | Datum |
| SoMat TCS Setup software for use with the SoMat 2100 Field Computer System (FCS) . |
2.15 | 4 MByte |