Torque transducer downloads

Torque Transducers - Software and Firmware Downloads

Bitte geben Sie hier Ihre E-Mail-Adresse ein.

Sie sind schon auf HBM.com registriert? Dann benötigen Sie nur noch Ihre E-Mail-Adresse, um sich einzuloggen. Sie erhalten sofort Zugriff auf die komplette technische Dokumentation von HBM.

T12

Beschreibung Version Build Größe Datum
T12 Assistant
T12 Assistant is a useful tool for setting up and analyzing your measurements. The user friendly PC software provides you with many of functions that enable you to get correct results in a quick and reliable way. Includes also the GSD and GSE files. For Windows XP, Windows Vista and Windows 7. Installation Note: Please unzip all files before starting the installation of the T12 Assistant.
 
1.1.104   54 MByte 12/2010
T12 EDS File
EDS file for T12 digital torque measurement system
 
    0.01 MByte 12/2007
T12 Firmware
Firmware for T12 stator. Archive including current firmware files for T12. The appropriate firmware loader is part of the T12 assistant. The zip file has to be extracted into the T12 assistant Download directory.
 
1.12   0.2 MByte 10/2009
T12 GSD GSE files
GSD and GSE files for T12 digital torque transducer.
 
    0.002 MByte 04/2006


T40 / TIM40

Beschreibung Version Build Größe Datum
TIM40 EDS file
TIM40 EDS file for CANbus interfaces
 
    0.01 MByte 11/2012
TIM40 Firmware
Firmware for TIM40 torque interface module.
1.14   0.4 MByte 11/2012
TIM40 GSD/GSE files
GSD/GSE files for TIM40
 
    0.003 MByte 01/2009


TechNote

Important update information for users of T12, PME and digiCLIP software

Read the TechNote about HBM software on multicore PCs with PEAK-CAN-USB dongle and CAN-driver