That's why you should choose HBM:

  • Reliable: A HBM pressure transducer offers a rugged design based on monolithic (one-piece) steel measuring bodies as well as excellent overload protection and service life.
  • Robust: Even in extremely adverse ambient conditions – HBM pressure transducers are corrosion-resistant and offer IP67 protection.
  • Dynamic: Strain gage technology-based pressure transducers from HBM provide reliable and trustworthy results even with highly dynamic applications at high numbers of load cycles - for minimal pressures up to 15,000 bar.

The complete measurement chain that provides extra added value: Benefit from increased efficiency for your measurements using components from a single source ... pressure transducers, amplifiers, software and pressure calibration from HBM.

Get a quote now! Contact HBM's sales team.