arrow_back_ios

Main Menu

See All Software See All Instruments See All Transducers See All Vibration Testing Equipment See All Electroacoustics See All Acoustic End-of-Line Test Systems See All Academy See All Resource Center See All Applications See All Industries See All Services See All Support See All Our Business See All Our History See All Global Presence
arrow_back_ios

Main Menu

See All Analysis & Simulation Software See All DAQ Software See All Drivers & API See All Utility See All Vibration Control See All High Precision and Calibration Systems See All DAQ Systems See All S&V Hand-held Devices See All Industrial Electronics See All Power Analyzer See All S&V Signal Conditioner See All Acoustic Transducers See All Current and Voltage Sensors See All Displacement Sensors See All Force Sensors See All Load Cells See All Multi Component Sensors See All Pressure Sensors See All Strain Sensors See All Strain Gauges See All Temperature Sensors See All Tilt Sensors See All Torque Sensors See All Vibration See All Accessories for Vibration Testing Equipment See All Vibration Controllers See All Measurement Exciters See All Modal Exciters See All Power Amplifiers See All LDS Shaker Systems See All Test Solutions See All Actuators See All Combustion Engines See All Durability See All eDrive See All Production Testing Sensors See All Transmission & Gearboxes See All Turbo Charger See All Training Courses See All Acoustics See All Asset & Process Monitoring See All Custom Sensors See All Durability & Fatigue See All Electric Power Testing See All NVH See All Reliability See All Vibration See All Weighing See All Automotive & Ground Transportation See All Calibration See All Installation, Maintenance & Repair See All Support Brüel & Kjær See All Release Notes See All Compliance
arrow_back_ios

Main Menu

See All nCode - Durability and Fatigue Analysis See All ReliaSoft - Reliability Analysis and Management See All API See All Experimental Testing See All Electroacoustics See All Noise Source Identification See All Environmental Noise See All Sound Power and Sound Pressure See All Noise Certification See All Industrial Process Control See All Structural Health Monitoring See All Electrical Devices Testing See All Electrical Systems Testing See All Grid Testing See All High-Voltage Testing See All Vibration Testing with Electrodynamic Shakers See All Structural Dynamics See All Machine Analysis and Diagnostics See All Dynamic Weighing See All Vehicle Electrification See All Calibration Services for Transducers See All Calibration Services for Handheld Instruments See All Calibration Services for Instruments & DAQ See All On-Site Calibration See All Resources See All Software License Management

nCode (Signal Processing and Durability Analysis)

nCode software provides a powerful range of solutions to process measured data, perform durability analysis and FE-based fatigue analysis, find insights, and manage data. nCode products help engineers:

  • Virtually assess fatigue life to avoid costly design changes.
  • Correlate CAE results directly with physical test data to improve confidence.
  • Rapidly gain insights from gigabytes of measured time series data.
  • Perform scalable analytics & test data management.

Ready to take your reliability program further?

Web-based platform for analysis and simulation

 

Aqira is a web-based platform for creating, sharing, and running engineering apps and analysis processes. It delivers an integrated solution for uniting engineering processes, encapsulating expertise, and driving performance across physical test and CAE simulation departments. Offered using token-based licenses, Aqira provides cost-effective global licensing access to an unparalleled solution for gaining insights from advanced data sciencemachine learning, and big data analytics.

Streamed data analytics

 

Designed for scalable deployment within the web-based Aqira platform, nCodeDS (nCode Digital Streams) provides both the performance and the ease of use required to analyze high volumes of digital bus and connected vehicle data. 

Time series data processing

 

nCode GlyphWorks is a data processing system that contains a powerful set of pre-defined tools for performing durability analysis and other insightful tasks such as digital signal processing. Designed to handle huge amounts of data, GlyphWorks provides a graphical, process-oriented environment that contains leading analysis capabilities for saving both time and money in environmental qualification and product validation.

Frequency domain analysis

 

nCode VibeSys is a data processing system that contains a powerful set of pre-defined tools for performing vibration analysis. In addition to general signal processing, VibeSys contains dedicated analyses for early fault detection in rotating machinery, efficiently analyzing and fine-tuning designs for better sound quality, and characterizing the dynamics of a structure.

Structural durability from FEA

 

nCode DesignLife is an up-front design tool that identifies critical locations and calculates realistic fatigue lives from leading finite element (FE) results for both metals and composites. Design engineers can go beyond performing simplified stress analysis and avoid under- or over-designing products by simulating actual loading conditions to avoid costly design changes.

Fatigue parameters for commonly used steels and aluminum alloys

 

The Premium Materials Database provides an unprecedented collection of over 130 fatigue properties primarily for commonly used steels and aluminium alloys. These high quality fatigue parameters include statistical estimates of scatter to enable reliability and certainty of survival to be assessed and are fully characterized at our own material testing facility.

Annual leased access to nCode software

 

Prenscia Access is a unified, token-based licensing model that provides annual leased access to nCode software for processing measured data, calculating CAE fatigue life, vibration analysis, streamed data analytics, and other durability-related analysis techniques. 

Ready to achieve success through failure prediction?