arrow_back_ios

Main Menu

See All Software See All Instruments See All Transducers See All Vibration Testing Equipment See All Electroacoustics See All Acoustic End-of-Line Test Systems See All Academy See All Resource Center See All Applications See All Industries See All Services See All Support See All Our Business See All Our History See All Global Presence
arrow_back_ios

Main Menu

See All Analysis & Simulation Software See All DAQ Software See All Drivers & API See All Utility See All Vibration Control See All High Precision and Calibration Systems See All DAQ Systems See All S&V Hand-held Devices See All Industrial Electronics See All Power Analyzer See All S&V Signal Conditioner See All Acoustic Transducers See All Current and Voltage Sensors See All Displacement Sensors See All Force Sensors See All Load Cells See All Multi Component Sensors See All Pressure Sensors See All Strain Sensors See All Strain Gauges See All Temperature Sensors See All Tilt Sensors See All Torque Sensors See All Vibration See All Accessories for Vibration Testing Equipment See All Vibration Controllers See All Measurement Exciters See All Modal Exciters See All Power Amplifiers See All LDS Shaker Systems See All Test Solutions See All Actuators See All Combustion Engines See All Durability See All eDrive See All Production Testing Sensors See All Transmission & Gearboxes See All Turbo Charger See All Training Courses See All Acoustics See All Asset & Process Monitoring See All Custom Sensors See All Durability & Fatigue See All Electric Power Testing See All NVH See All Reliability See All Vibration See All Weighing See All Automotive & Ground Transportation See All Calibration See All Installation, Maintenance & Repair See All Support Brüel & Kjær See All Release Notes See All Compliance
arrow_back_ios

Main Menu

See All nCode - Durability and Fatigue Analysis See All ReliaSoft - Reliability Analysis and Management See All API See All Experimental Testing See All Electroacoustics See All Noise Source Identification See All Environmental Noise See All Sound Power and Sound Pressure See All Noise Certification See All Industrial Process Control See All Structural Health Monitoring See All Electrical Devices Testing See All Electrical Systems Testing See All Grid Testing See All High-Voltage Testing See All Vibration Testing with Electrodynamic Shakers See All Structural Dynamics See All Machine Analysis and Diagnostics See All Dynamic Weighing See All Vehicle Electrification See All Calibration Services for Transducers See All Calibration Services for Handheld Instruments See All Calibration Services for Instruments & DAQ See All On-Site Calibration See All Resources See All Software License Management

Downloads for Somat eDAQXR, Somat eDAQ / eDAQlite, SomatCR and Somat InField

Somat eDAQXR / eDAQXR-lite

Title  Description Date Version Related Documents
XR Emulator eDAQXR The XR Emulator is a stand alone Windows application which enables emulation of a eDAQXR web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR to be used in real production environment testing. 02/2024 2.12.0.1  
XR Emulator eDAQXR-lite The XR-lite Emulator is a stand alone Windows application which enables emulation of a eDAQXR-lite web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR-lite to be used in real production environment testing. 02/2024 2.12.0.1  
eDAQ / eDAQ-lite Firmware Package   02/2017 3.24.A.658  
eDAQXR Firmware Package Designed to work with supported MX modules using MX firmware 4.12.32.0. 12/2019 2.12.0 Release Notes
eDAQXR-lite Firmware Package Designed to work with supported MX modules using MX firmware 4.12.32.0 12/2019 2.12.0 Release Notes
Somat eDAQ Connect The Somat eDAQ Connect Android Application provides a basic command and control interface for the eDAQ, as well as live status information and live data displays. The app runs on Android OS platform version 4.0 or never. 03/2016 1.3  
Somat InField This is the latest and final version of Infield. Please note that previous versions of Infield are in the Download Archive below. Please check the version of Infield that your license is authorized for. If you download and install a newer version than your license is valid for your license will not work. Infield will only open as a basic viewer with none of the advanced features you may have purchased. If you do not know your authorized version please contact [email protected]. 05/2012 2.5.1  
Somat TCE This firmware version is not compatible with an eDAQ Classic ECPU Processor. 02/2017 3.24.0.659  
XR Emulator eDAQXR The XR Emulator is a stand alone Windows application which enables emulation of a eDAQXR web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR to be used in real production environment testing. 01/2020 2.12.0  
XR Emulator eDAQXR-lite The XR-lite Emulator is a stand alone Windows application which enables emulation of a eDAQXR-lite web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR-lite to be used in real production environment testing. 01/2020 2.12.0  

Somat eDAQ / eDAQlite

Title  Description Date Version Related Documents
Somat eDAQ Connect The Somat eDAQ Connect Android Application provides a basic command and control interface for the eDAQ, as well as live status information and live data displays. The app runs on Android OS platform version 4.0 or never. 03/2016 1.3  
Somat TCE This firmware version is not compatible with an eDAQ Classic ECPU Processor. 02/2017 3.24.0.659  

Somat InField

Title  Description Date Version Related Documents
Somat InField This is the latest and final version of Infield. Please note that previous versions of Infield are in the Download Archive below. Please check the version of Infield that your license is authorized for. If you download and install a newer version than your license is valid for your license will not work. Infield will only open as a basic viewer with none of the advanced features you may have purchased. If you do not know your authorized version please contact [email protected]. 05/2012 2.5.1  

Download archive

Related Pages

No more result to load