Related products Related products | HBM

Somat eDAQ Isolated Thermocouple Layer

The Somat eDAQ Isolated Thermocouple Layer measures temperatures on 8-channels of isolated thermocouple signal conditioning.

View full product details

Product No.: EITB

Somat 15-Volt Power Supply

The Somat E-AC/15 Power Supply (1-E-AC/15-2) is designed to provide 15 volts DC from a standard 120-volt AC input to a SoMat eDAQ or eDAQlite system. 

EGPS-200 Precision GPS Receiver

The Somat EGPS-200 Precision GPS Receiver is engineered for non-contact speed measurements in professional vehicle testing applications such as brake testing and acceleration, as well as general vehicle dynamics.

View full product details

Product No.: EGPS-200

Somat eDAQ Non-Isolated Thermocouple Layer

The Somat eDAQ Non-Isolated Thermocouple Layer measures temperatures on 32-channels of non-isolated thermocouple signal conditioning.

View full product details

Product No.: ENTB

Somat eDAQ Digital Input/Output Layer

The Somat eDAQ Digital Input/Output Layer is an extremely versatile layer that can measure digital inputs/outputs, pulse counters, quadrature decoders, vehicle bus, as well as GPS.

View full product details

Product No.: EDIO

Somat eDAQ Bridge Layer

The Somat eDAQ Bridge Layer offers 16 simultaneously sampled low level differential analog inputs through independent connectors.

View full product details

Product No.: EBRG

Somat eDAQ Simultaneous High Level Layer

The Somat eDAQ Simultaneous High Level Layer offers 16 simultaneously sampled high-level differential analog inputs through independent connectors.

View full product details

Product No.: EHLS

Somat eDAQ Vehicle Network Communications Layer

The Somat eDAQ Vehicle Network Communications Layer offers (3) CAN device interfaces, (1) Vehicle Bus Module (VBM) interface and a GPS communications port.

View full product details

Product No.: ECOM

Somat eDAQ Base Processor

For the system that defines rugged, mobile data acquisition, it all starts here. The Somat eDAQ Base Processor is the foundation eDAQ systems are built from.

View full product details

Product No.: ECPU-PLUS

Somat eDisplay

The Somat eDISPLAY is a rugged, weather tight LCD display that provides an operator real-time testing feedback.

Not CE compliant.

Product No.: 1-E-DISPLAY-2

External Memory (1GB)

The Somat External Memory (1GB) is compatible with the Somat eDAQ and eDAQ-lite data acquisition systems.

Product No.: 1-1024MBFLASH-2

External Memory (2GB)

The Somat External Memory (2GB) is compatible with the Somat eDAQ data acquisition system.

Product No.: 1-2048MBFLASH-2

Internal Memory (1GB)

The Somat Internal Memory (1GB) is compatible with the Somat eDAQ and eDAQlite dta acquisition systems.

Product No.: 1-CF1GB-INT-2

Internal Memory (2GB)

The Somat Internal Memory (2GB) is compatible with the Somat eDAQ and eDAQlite data acquisition systems.

Product No.: 1-CF2GB-INT-2

Internal Memory (4GB)

The Somat Internal Memory (4GB) is compatible with the Somat eDAQ and eDAQlite data acquisition systems.

Product No.: 1-CF4GB-INT-2

Internal Memory (8GB)

The Somat Internal Memory (8GB) is compatible with the Somat eDAQ and eDAQlite data acquisition systems.

Product No.: 1-CF8GB-INT-2

Internal Memory (16GB)

The Somat Internal Memory (16GB) is compatible with the Somat eDAQ and eDAQlite data acquisition systems.

Product No.: 1-CF16GB-INT-2

Digital I/O Transducer Cable

The Somat SAC-EDIO Digital I/O Cable is a high-quality, pre-molded cord set with tinned pigtail wires for transducer wiring.

Product No.: 1-SAC-EDIO-2

eDAQ Communications Cable, Ethernet Hub

The Somat eDAQ Communications Cable, Ethernet Hub is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet HUB connection.

Product No.: 1-SAC-ESR9/XO-2

eDAQ Communications Cable, Ethernet Hub (Serial)

The Somat eDAQ Communications Cable, Ethernet Hub (Serial) is a high-quality, pre-molded cord set with an RJ-45 connector for the Ethernet HUB connection and a 9-pin D-Sub for the serial.

Product No.: 1-SAC-ESR9/HUB-2

eDAQ Communications Cable, Ethernet X/O

The Somat eDAQ Communications Cable, Ethernet Hub X/O is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet X/O connection.

Product No.: 1-E-ETHERNET-X/O-2

eDAQ Communications Cable, Ethernet X/O (Serial)

The Somat eDAQ Communications Cable, Ethernet X/O (Serial) is a high-quality, pre-molded set with an RJ-45 connector for the Eternet X/O connection and a 9-pin D-Sub for the serial.

Product No.: 1-SAC-ESR9/XO-2

eDAQ Networking Adapter Cable, Ethernet Hub

The Somat eDAQ Networking Cable (SAC-ESYNCADAPT) is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet Hub connection; and (2) networking sync cables.

eDAQ Networking Adapter Cable, Ethernet Hub (Serial)

The Somat eDAQ Networking Cable (Z-ESYNCADAPT-SC) is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet Hub connection, a 9-pin D-sub for serial Communications; and (2) networking sync cables.

eDAQ Networking Sync Cable (2 m)

The Somat eDAQ Networking Sync Cable (SAC-ESYNC) is a high-quality, pre-molded cord set with (2) Lemo OB Male Connectors.

eDAQ Systems Power Cable

The Somat SAC-EPWR15 eDAQ Systems Power Cable (SAC-EPWR15) is a high-quality, pre-molded cord set with tinned pigtail wires.

Click here to purchase SoMat cables and accessories online

CAN Vehicle Bus Module

The Somat CAN Vehicle Bus Module (EVBM-CAN) conditions CAN vehicle network parameters to be synchronously measured by eDAQ and eDAQlite systems.

GPS Receiver (5 Hz)

The Somat GPS Receiver (EGPS-5HZ) is a commercial WAAS enabled GPS receiver with a 5 Hz update rate.

J1708 Vehicle Bus Module

The Somat J1708 Vehicle Bus Module (EVBM-J1708) conditions J1708 vehicle network parameters to be synchronously measured by eDAQ and eDAQlite systems.

J1850 VPW Vehicle Bus Module

The Somat J1850 VPW Vehicle Bus Module (EVBM-VPW) conditions J1850 VPW vehicle network parameters to be synchronously measured by eDAQ and eDAQlite systems.

Extension Cable (0.4 m)

The Somat SAC-EXT-MF-0.4 Extension Cable (SAC-EXT-MF-0.4) is a high-quality 0.4 meter pre-molded cord et with Male/Female SoMat M8 connectors.

Extension Cable (10 m)

The Somat SAC-EXT-MF-10 Extension Cable (SAC-EXT-MF-10) is a high-quality 10 meter pre-molded cord set with Male/Female Somat M8 connectors.

Extension Cable (15 m)

The Somat SAC-EXT-MF-15 Extension Cable (SAC-EXT-MF-15) is a high-quality 15 meter premolded cord set with Male/Female Somat M8 connectors.

Extension Cable (2 m)

The Somat Extension Cable (SAC-EXT-MF-2) is a high-quality 2 meter pre-molded cord set with Male/Female Somat M8 connectors.

Extension Cable (5 m)

The Somat SAC-EXT-MF-5 Extension Cable (SAC-EXT-MF-5) is a high-quality 5 meter pre-molded cord set with Male/Female Somat M8 connectors.

Transducer Cable (10 m)

The Somat Transducer Cable (SAC-TRAN-MP-10) is a high-quality 10 meter pre-molded cord set with tinned pigtail wires for transducer wiring.

Transducer Cable (2 m)

The Somat Transducer Cable (SAC-TRAN MP-2) is a high-quality 2 meter pre-molded cord set with tinned pigtail wires for transducer wiring.

Click here to purchase SoMat cables and accessories online

 

 

Breakout Box, Analog Out

The SoMat Analog Output Box (EBB-AO) is a breakout box for the analog output option on the eDAQ EHLS and EBRG layers.

ICP-Type Signal Conditioning Module

The Somat ICP-Type Signal Conditioning Module (EICP) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers.

M8 Hex Nut Wrenches

The Somat M8 Hex Nut Wrenches (HDW-0034-00) work with the Somat M8 transducer and extension cables for both the eDAQ and eDAQlite.

Strain SMART Module

The Somat Strain SMART Module (SMSTRB4-xxx) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers. The Strain SMART Module provides excellent strain gauge signal conditioning with support for ¼-‚ ½- and full-bridges.

Thermocouple SMART Module

The Somat Thermocouple SMART Module (SMITC) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers.

Transducer Cable, Analog Out (2 m)

The SoMat Analog Out Transducer Cable (SAC-TRAN-AO-2) is a high-quality pre-molded cord set with tinned pigtail wires for transducer wiring.

Pulse Conditioning Module

The SoMat Pulse Conditioning Module (EPCM) is ideal for magnetic pickup type transducers.

Cold Junction Thermocouple Box

The SoMat Cold Junction Thermocouple Box (ECJTB) is an accessory for the eDAQ and eDAQlite NTB layers.

Cold Junction Thermocouple Box, Type E-16

The SoMat Cold Junction Thermocouple Box, Type E-16 (ECJTB-16-E) is an accessory for the eDAQ and eDAQlite NTB layers.

Cold Junction Thermocouple Box, Type J -16

The SoMat Cold Junction Thermocouple Box, Type K - 16 (ECJTB-16-K) is an accessory for the eDAQ and eDAQlite NTB layers.

Cold Junction Thermocouple Box, Type K - 16

The SoMat Cold Junction Thermocouple Box, Type K - 16 (ECJTB-16-K) is an accessory for the eDAQ and eDAQlite NTB layers.

Cold Junction Thermocouple Box, Type K - 32

The SoMat Cold Junction Thermocouple Box, Type K -32 (ECJTB-32-K) is an accessory for the eDAQ ENTB and eDAQlite ELNTB layers.

Cold Junction Thermocouple Box, Type T - 16

The SoMat Cold Junction Thermocouple Box, Type T - 16 (ECJTB-16-T) is an accessory for the eDAQ and eDAQlite NTB layers.

Extension Cable, HD D-Sub M/M (2m)

The SoMat Extension Cable, HD D-Sub M/M (2m) (CBL-0007-00) is a high-quality, pre-molded cord set with Male/Male 37-Pin HD D-Sub connectors.

SPT-HLS Adapter, G 1/4 (F) to SAE6 (M)

The SoMat SPT-HLS Adapter, G 1/4 (F) to SAE6 (M) (SPT-SAE6ADAPT) is designed to work with SoMat's line of Pressure Transducers (SPT-HLS).

Part Number: SPT-SAE6ADAPT

SPT-HLS Adapter, G 1/4 (F) to 1/4 NPT(M)

The SoMat SPT-HLS Adapter, G 1/4 (F) to 1/4 NPT(M) (SPT-1/4NPTADAPT) is designed to work with SoMat's line of Pressure Transducers (SPT-HLS).

Part Number: SPT-1/4NPTADAPT

Pressure Transducer Extension Cable (2 m)

The Somat Pressure Transducer Extension Cable (2 m) (SAC-EXT-MF12-2) is a 2 meter extension cable specifically designed to work with Somat's line of Pressure Transducers (SPT-HLS).

Part Number: SAC-EXT-MF12-2

Somat Pressure Sensor SPT-HLS

The Somat pressure sensor SPT-HLS is a compact, heavy-duty, pressure instrument designed for both OEM industrial and off-road applications where accuracy, repeatability, and stability can not be compromised.

View full product details

Product No.: SPT-HLS

E-AC/15 – 15-Volt Power Supply

The E-AC/15 is a high-quality 15 volt DC power supply that provides power to an eDAQ or eDAQlite from a standard 120/240 volt supply.