Somat ELNTB - Somat eDAQlite Non-Isolated Thermocouple Laye Somat ELNTB - Somat eDAQlite Non-Isolated Thermocouple Laye | HBM

The Somat eDAQlite Non-Isolated Thermocouple Layer (ELNTB) measures temperatures on 16 channels of non-isolated thermocouple signal conditioning. Thermocouples come in several styles of dissimilar metals or calibrations, and the ELNTB is compatible with the four most common calibration types (J, K, T and E). Each channel is individually software-selectable between these calibrations.

Since all 16 channels share a common cold junction, the ELNTB has excellent channel-to-channel accuracy. This is particularly valuable when measuring things such as thermal gradients.

In addition to the ELNTB layer, a Somat Cold Junction Thermocouple Box (ECJTB) is required for the thermocouple termination.

Product Specifications

Physical

Size: 6.9" W x 5.6" L x 0.7" H (18cm W x 14cm L x 2cm H)
Weight: .84 lbs (.39 kg)
Temperature: -20° to 65° C
Connector: 37 Pin High Density D-Sub

Inputs

Accuracy:

Cold Junction Compensation: +/- 0.5° C
Thermocouple (Channel to Channel on the CJC): +/- 0.1° C (not including thermocouple inaccuracies)

Resolution: 16-bit ADC
Sample Rates: Independently set, 0.1Hz-5Hz
Filtering: Guard Filters are used before the ADC on each channel, followed by digital filtering.
Thermocouple Types:

TypeRange
K Type-200° C to 1372° C
T Type-200° C to 400° C
E Type-200° C to 1000° C
J Type-200° C to 1200° C

Thermocouple Termination: Thermocouples are terminated in a 16-channelCold JunctionBox.

Includes

(1) CBL-0007-00 Cable

Requires

(1) 16-channel Somat Cold-Junction Thermocouple Box

Cold Junction Thermocouple Box

The SoMat Cold Junction Thermocouple Box (ECJTB) is an accessory for the eDAQ and eDAQlite NTB layers.

Cold Junction Thermocouple Box, Type E-16

The SoMat Cold Junction Thermocouple Box, Type E-16 (ECJTB-16-E) is an accessory for the eDAQ and eDAQlite NTB layers.

Cold Junction Thermocouple Box, Type J -16

The SoMat Cold Junction Thermocouple Box, Type K - 16 (ECJTB-16-K) is an accessory for the eDAQ and eDAQlite NTB layers.

Cold Junction Thermocouple Box, Type K - 16

The SoMat Cold Junction Thermocouple Box, Type K - 16 (ECJTB-16-K) is an accessory for the eDAQ and eDAQlite NTB layers.

Cold Junction Thermocouple Box, Type K - 32

The SoMat Cold Junction Thermocouple Box, Type K -32 (ECJTB-32-K) is an accessory for the eDAQ ENTB and eDAQlite ELNTB layers.

Cold Junction Thermocouple Box, Type T - 16

The SoMat Cold Junction Thermocouple Box, Type T - 16 (ECJTB-16-T) is an accessory for the eDAQ and eDAQlite NTB layers.

Extension Cable, HD D-Sub M/M (2m)

The SoMat Extension Cable, HD D-Sub M/M (2m) (CBL-0007-00) is a high-quality, pre-molded cord set with Male/Male 37-Pin HD D-Sub connectors.

E-AC/15 – 15-Volt Power Supply

The E-AC/15 is a high-quality 15 volt DC power supply that provides power to an eDAQ or eDAQlite from a standard 120/240 volt supply.

Product Literature

Title / DescriptionLanguage
Data Sheets
ELBRG – Data Sheet English
ELCOM – Data Sheet English
ELCPU-PLUS – Data Sheet English
ELDIO – Data Sheet English
ELHLS – Data Sheet English
ELNTB – Data Sheet English
SoMat EDIO - データシート Japanese
SoMat ELBRG - Caractéristiques techniques French
SoMat ELBRG - Datenblatt German
SoMat ELBRG - Prospetto dati Italian
SoMat ELBRG - データシート Japanese
SoMat ELCOM - Caractéristiques techniques French
SoMat ELCOM - Datenblatt German
SoMat ELCOM - Prospetto dati Italian
SoMat ELCPU and ELCPU-PLUS - データシート Japanese
SoMat ELCPU-PLUS - Caractéristiques techniques French
SoMat ELCPU-PLUS - Datenblatt German
SoMat ELCPU-PLUS - Specifiche tecniche Italian
SoMat ELDIO - Caractéristiques techniques French
SoMat ELDIO - Datenblatt German
SoMat ELDIO - Prospetto dati Italian
SoMat ELHLS - Caractéristiques techniques French
SoMat ELHLS - Datenblatt German
SoMat ELHLS - Prospetto dati Italian
SoMat ELHLS - データシート Japanese
SoMat ELNTB - Caractéristiques techniques French
SoMat ELNTB - Datenblatt German
SoMat ELNTB - Prospetto dati Italian
SoMat ELNTB - データシート Japanese
Brochures
SoMat eDAQ - Brochure English
SoMat eDAQ - Brochure French
SoMat eDAQ Broschüre German
Operating Manuals
eDAQ-lite – User Manual English
http control interface – User Manual English
sie and libsie – User Manual English
Quick Start Guides
Axis Network Camera Devices - Quick Start Guide English
Accessories
E-AC/15 – Data Sheet English
Safety Instructions
eDAQ / Somat eDAQ-lite - Safety Instructions English
Declaration of Conformity
eDAQ - EU Declaration of Conformity Multilanguage
eDAQ-lite - EU Declaration of Conformity Multilanguage
Firmware
eDAQ / eDAQ-lite Firmware Package

Date: 02/2017  |  Version: 3.24.A.658  |  Size: 26 MB

Multilanguage
Software
Somat eDAQ Connect

The Somat eDAQ Connect Android Application provides a basic command and control interface for the eDAQ, as well as live status information and live data displays. The app runs on Android OS platform version 4.0 or never.

Date: 03/2016  |  Version: 1.3  |  Size: 6 MB

Multilanguage
Somat TCE

This firmware version is not compatible with an eDAQ Classic ECPU Processor.

Date: 02/2017  |  Version: 3.24.0.659  |  Size: 5 MB

Multilanguage