MVD2555 - Carrier frequency amplifier for panel mounting

Many measurement tasks in the field of industrial test bencher and automatic production/assembly processes can be solved very simply and reliably with the MVD 2555. Force, pressure, displacement and torque transducers based on different technologies can be connected to the carrier frequency amplifiers which are particularly stable and insensitive to interference.

The wide measurement frequency range and the digital filter adjust-able over a range of steps enables the best adaptation to the measurement problem. Apart from the actual amplifier function, two minimum/maximum stores and four limit switches with PLC-compatible outputs are available. The measurement output can be provided through a freely scaleable analog output and via the serial RS232C or RS485 interface. Freely programmable control inputs and outputs facilitate trouble-free communications with automation systems.

Key Features

  • For applications in process and test facilities
  • 4.8 kHz carrier-frequency amplifier for S.G. half and full bridges, inductive half and full bridges, LVDT, piezoresistive and potentiometric transducers
  • 100% menu-driven control via LCD display
  • Four limit value switches
  • Scalable analog output
  • Peak value stores (min, max, peak-to-peak) and instantaneous values, envelope curve

In addition to the industrial amplifiers HBM provides the appropriate ePLAN macros. They allow easy and error-free integration of the instruments in the project planning of the automation environment.

ePLAN Electric P8 is an engineering tool for modern CAE software supported by a database and facilitates consistent project planning, documentation and administration of automation systems. ePLAN macros enable users to easily integrate the process controllers in their project planning. Parts data, drawings and pin assignments are available in ePLAN Electric P8 immediately after import of the macros.

The free macros are available on the documentation CD included in the process controllers' scope of supply and can also be downloaded here.

Order Numbers

1-MVD2555
1-MVD2555-115V
1-MVD2555-RS485

HBMshop See prices, availability and get an instant quote.
Get a quote now! Contact HBM's sales team.