High accuracy for virtually any application, through to the legal-for-trade weighing system
Type HLC Load Cells: Robust Weighing up to Accuracy Class C6
HLC load cells are perfectly suited for use with any type of tank, batching or platform scales as well as for level monitoring - and are used by market leaders. Their 6-wire configuration allows for precise measurement results up to accuracy class C6 per OIML R60. The particularly robust HLC load cells are available in standard dimensions and can be easily integrated and quickly adapted to the required maximum capacities ranging from 110 kg to 10 tons. In addition, versions with IP69K degree of protection and explosion proof IECEx-ATEX designs are available.
- Accuracy class: up to C6
- Degrees of protection: IP68 (100h/1m) and IP69K
- Maximum capacities: 110 kg to 10 tons
Precise
- Accuracy classes up to C6 according to OIML
- Robust 6-wire configuration for compensation of resistance variations
- Optimized for the parallel connection of multiple load cells
- Legal-for-trade weighing system up to 6,000 divisions
Robust
- Load cell made of stainless steel
- Extremely resistant to chemical substances thanks to optional TPE-0 cable sheath
- IP68/IP69K degree of protection ensures durability under permanent humidity and high-pressure-conditions
Robust and precise also in hash environments thanks to ruggedized design
Flexible
- Different maximum capacities are available: 110 kg, 220 kg, 550 kg, 1.1 t, 1.76 t, 2.2 t, 4.4 t, and 10 t
- Metrological approvals: OIML, NTEP (USA), NMIA (Australia)
- Explosion-proof versions are available (IECEx/ATEX, FM (USA))
- All product versions have identical dimensions and low height
- Cable can be cut to length owing to the 6-wire configuration
- Different cable types and lengths available
Variable and individual use due to standard dimensions and different maximum capacities
Now available: HLC-P with a built-in connector plug
The top-selling HLC bending beam load cells are now optionally available with a built-in M12 connector in the HLC-P variant. This means that users are more flexible in their cable selection, and that cables can be exchanged much faster and do not require the disassembly of the machine.
The built-in plug is available for nominal loads between 220 kg and 4.4 t. The dimensions of the HLC-P load cell are compatible to other HLC variants, so all accessories, such as loading feet or base plates, can be used with the new version.
CAD Drawings and CAD Models
Please click here to download CAD files
Please note: The CAD download is handled by a third-party company which requires a separate user registration.
HLC versions and accessories
Available as:
- Version B1 (standard version)
- Version B2 (special protection)
- Version A1 (with through-hole thread)
- Version F2 (with blind hole)
- Optional explosion-proof version
- Also available as HLC/M weighing module (with special mechanical protection of the load cell).
Extensive accessories such as loading feet or rubber-metal-elements meeting the highest requirements in terms of durability.
For more information please refer to the data sheet.