Small displacement, high natural frequency: The PW2D single point load cell is the right choice for dynamic weighing. It was developed particularly for extremely high weighing speeds. PW2D is a worldwide unique load cell because of its small nominal (rated) displacement for an extremely high natural frequency.

The maximum platform size is 380x380 mm (PW2D). The base version’s shielded 4-wire connection cable is 350 mm long and intended for use in compact weighing units. In addition to the standard version, HBM offers more optional add-ons for this load cell, for example, longer cables (up to 6 m), an adjusted output or a reduced minimum load cell verification interval (vmin) for multi-range applications.

Special Features

  • Accuracy class C3, C3MR with OIML R60 test report
  • Max. capacities PW2D: 7.2 kg, 12 kg, 18 kg, 36 kg, 72 kg
  • Off center load compensated (OIML R76)
  • Protection class IP67 (acc. to EN 60 529)
  • Shielded connection cable
  • Material: Aluminum
  • Optimized for dynamic weighing applications


Optional

  • Connection cable in 6 wire configuration
  • Different cable lengths
  • Aligned output, suitable for connection in parallel

Order Numbers

1-PW2DC3/7.2KG-1
1-PW2DC3/12KG-1
1-PW2DC3/18KG-1
1-PW2DC3/36KG-1
1-PW2DC3/72KG-1

HBMshop See prices, availability and get an instant quote.
Get a quote now! Contact HBM's sales team.