PW6D Load Cell for Extremely Fast Weighing Processes PW6D Load Cell for Extremely Fast Weighing Processes | HBM

PW6D Single Point Load Cell: Highly Dynamic Weighing up to 40 kg

The PW6D single point load cell weighs static and, in particular, dynamic loads up to 40 kg with extremely high precision and speed. It displays an outstanding stiffness owing to its special design. The extraordinarily small nominal (rated) displacement ensures a high fundamental frequency that is unparalleled in the market. The PW6D single point load cell is therefore ideal for utilization in rapid weighing processes in industrial applications. The load cell has been optimized for dynamic applications to facilitate weighing at high speed. Manufacturers dealing in individual weighing system solutions can also benefit from the extensive range of PW6D variants.

  • Accuracy class: C3 MR (Multi Range)
  • Capacities: 3–40 kg
  • Degree of protection: IP67

Precise measurement results

  • Precise weighing with accuracy class C3 MR (Multi Range)
  • Very stable signal with 6-wire configuration, also finds utility in the event of temperature and resistance fluctuations in the connection line
  • High output signal due to the use of “Modco” strain gauge technology
  • Off-center load compensation (OIML R76)
  • Shielded connection cable ensures high EMC (electromagnetic compatibility)

Precise results due to high measurement accuracy and immunity to interference

High-speed measurements

  • Uniquely high measuring speed due to high stiffness of the measuring body
  • Very small nominal (rated) displacement ranging from 0.18 mm to 0.29 mm, depending on the measuring range
  • Extremely high fundamental frequency up to 790 Hz
  • Ideal measuring body geometry for platform sizes up to 300 mm x 300 mm
  • Industry standard–compliant dimensions

Immensely fast weighing due to the measuring body’s high stiffness and fundamental frequency

Extensive options

  • Seven different maximum capacities available (3 kg, 5 kg, 10 kg, 15 kg, 20 kg, 30 kg, 40 kg)
  • Different cable lengths ranging from 0.35 m to 6 m available
  • Connection cable in 6-wire configuration available as an option to enable cables can be cut to length individually
  • Balanced signal output allows parallel connection of multiple load cells
  • Restricted minimum scale interval (Vmin) for multi-range applications as standard

Individually configurable with different cable lengths and signal outputs

 

Available with IO-Link as part of the Load Cell Measurement Chain (LCMC)

Product Literature

Title / DescriptionLanguage
Data Sheets
LCMC - Data Sheet English
LCMC - Data Sheet German
PW6D - Data Sheet English
PW6D - Datenblatt German
PW6D - Prospetto dati Italian
PW6D - データシート Japanese
Mounting Instructions
PW6D - Mounting instructions French, German, English
Single point load cells - Mounting instructions French, German, English
Operating Manuals
LCMC - Operating Manual English, German
Quick Start Guides
LCMC - Quick Start Guide English, German, French, Italian, Chinese
Certificates
PW6D - OIML Certificate English
PW6D - Test Certificate English
Declaration of Conformity
LCMC - EU Declaration of Conformity English
PW6 - EU Declaration of Conformity Multilanguage
HBMshop See prices, availability and get an instant quote.