NG150: Covering Material for Strain Gauges — Nitrile Rubber
NG150 is an easy-to-apply, one-component covering material that ensures strain gauge protection. NG150 is applied to the measuring point with the brush integrated into the bottle’s screw cap and cures at room temperature.
It is recommended to use a combination of multiple covers to achieve optimal measuring point protection in applications. With NG150, please note that this product must not be used in combination with the PU140 covering material.
NG150 covering material for strain gauges can be stored at room temperature for approximately 1 year.
- NG150: Covering material for strain gauges, consisting of nitrile rubber
- Temperature range: –269°C to +150 °C (–452 °F to +302°F).
- Cures in air at room temperature
Buy NG150 Covering Material for Strain Gauges from the Online Shop:
- 1-NG150: 3 bottles, each with approximately 25 ml, sufficient for approximately 35 strain gauges*
*The specified quantities are intended for reference only, since covering material consumption depends, among other things, on the size of the strain gauges that are used.
NG150 Nitrile Rubber Documents
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
Dehnungsmessstreifen - Katalog | German | |||
Strain Gauges - Catalogue | English | |||
Тензорезисторы - катало́г | Russian | |||
Instructions for use | ||||
NG150 - Instructions for use | French, German, English | |||
Safety Instructions | ||||
NG150 - Safety instructions | Multilanguage | |||
Declaration of Conformity | ||||
Strain Gauges and Accessories - Statement of Compliance | English | |||