GEN7t - Transient Recorder and Data Acquisition System

GEN7t is a robust portable transient recorder and data acquisition system and part of the proven GEN DAQ series data acquisition systems. GEN7t offers 7 slots for GEN DAQ acquisition cards and accepts any mix of them. GEN7t is configured and controlled using Perception software. This combination results in a sophisticated instrument for ultra-fast recording, analysis and reporting.

GEN7t comes with a high-speed standard 1 Gbit Ethernet interface capable of streaming recorded data directly to the PC at data rates up to 100 MB/s. Optional 1 Gbit Optical Ethernet allows isolated control of the mainframe as well as cable lengths up to 10 km while maintaining the full streaming performance.

The optional 10 Gbit optical Ethernet interface raises the streaming rate to 200 MB/s to allow higher streaming speed. When more reliable or distributed storage of recorded data is required the GEN7t mainframe supports a built-in Solid State Disk or can directly store recorded data on a Network Attached Storage (NAS) device.

To synchronize the absolute time to other systems the GEN7t supports the optional IRIG and IRIG/GPS card while synchronizing multiple GEN DAQ systems can be done using the optional Master/Slave card.

Key Features

  • Standalone desktop mainframe
  • Seven slots for acquisition cards
  • Accepts any mix of GEN DAQ acquisition cards
  • Up to 224 analog channels
  • 100 MB/s continuous streaming rate
  • 1 GBit optical Ethernet
  • 10 Gbit optical Ethernet with 200 MB/s continuous streaming rate
  • IRIG/GPS time synchronization
  • Master/Slave synchronization

Compatibility with third party software

HBM DAQ systems can be integrated with 3rd party software or customized applications.

Click here to read more

Get a quote now! Contact HBM's sales team.