HBM Press Releases

HBM Introduces 16-Channel Universal Strain Gauge Bridge Amplifier

QuantumX MX1615 Offers High-Channel Density and Flexibility

High-precision load cells with degree of protection IP69K

The HLCB2 load cells from HBM are now also available as a high-precision version with which accuracy class C6 scales can be constructed in compliance with OIML regulations.

Loading foot simplifies construction of high-precision scales

In order to built high-precision scales, a structure that guarantees optimal force application is required in addition to the appropriate accurate load cells.

HBM successful at China Brew & Beverage

Test and measurement specialist HBM has successfully exhibited at this year's China Brew and Beverage for the first time.

HBM is setting new standards for precision real-time communication in torque measuring technology with a new interface module

For customers in the field of torque measurements, the highly flexible EtherCAT interface TIM-EC with digital data transmission is now available for the complete T40 family.

Fast and precise FIT/5 load cell increases output of filling machines

Digital load cells offer many benefits for users, for example, high accuracy, very fast measurement, easy integration into the application, and many directly integrated additional functions.

Optimizing movement sequences in cross-country skiing – with measurement technology from HBM

Valuable seconds can be saved in cross-country skiing with improvements in the movement sequences and more economic force distribution within those complex movement sequences.

Strain gauge selection made easy

Hottinger Baldwin Messtechnik GmbH (HBM) is now offering a unique configurator for the selection of suitable strain gauges (SG). The user is helped, step by step, to find the right SG, regardless of which type of manufacturer...

Measuring strains with light

Optical strain gauges (SG), like those in the OptiMet series from HBM, have many advantages compared with conventional SG.

High-speed measurement system now with integrated sensor database

HBM presents the new Version 6.3 of the measurement technology software Perception for Genesis HighSpeed measurement systems.

Displaying results 1 to 10 out of 206

1

2

3

4

5

6

7

8

9

10

11

12

13

14

15

16

17

18

19

20

Next >

Press Inquiries

Mr. Reinhard Bertermann

reinhard.bertermann@hbm.com