HBM’s new T12 torque transducer provides top performance when used with BSD MODULFLEX® couplings
HBM’s new T12 digital torque transducer offers excellent dynamic measuring capability, high accuracy and secure digital data transmission and processing.
HBM’s new T12 digital torque transducer offers excellent dynamic measuring capability, high accuracy and secure digital data transmission and processing.'
To benefit from the transducer’s full capabilities it is vital that high performance mountings are used, such as HBM’s own BSD MODULFLEX® couplings. The MODULFLEX® couplings do not degrade the T12 torque transducer’s low measurement uncertainty (0.03% accuracy) when used within the design specifications. The couplings’ minimal play also ensures the correct application of torque.
The couplings are maintenance and wear free, corrosion resistant and compact and are well matched to the T12 design.
MODULFLEX® couplings have been designed to work with the T12 digital torque transducer without modification. When combined, the T12 and MODULFLEX® couplings can be used horizontally or vertically and allow the use of high endurance components to ensure high reliability.
Purchasing and administration costs are reduced because both the coupling and transducer can be single sourced from HBM. The products are aimed at applications that include highly dynamic measurements on test stands used to develop systems such as power transmissions.
Currently, the T12 is available in four measuring ranges, with maximum capacities of +500Nm, +1kNm, +2kNm, and +3kNm.





























