Latest absolute pressure transducer provides Top Class safety
The P3 Top Class series of absolute pressure transducers gives increased accuracy and significantly enhanced temperature behavior for applications that demand extremely high process safety.
The P3 Top Class series of absolute pressure transducers gives increased accuracy and significantly enhanced temperature behavior for applications that demand extremely high process safety.
The transducers are available in 6-wire configuration. The integrated PT 100 resistance thermometer can be used for external compensation while additional sensor leads acquire temperature values. Both configurations eliminate accuracy losses that may result from long cables.
The transducer is supplied with a two-page test report that includes individually documented values, for example, for the relative deviation from the fitting curve. The test report enables corrections to be made in the amplifier and thus to increase the accuracy of the measurement chain.
The P3 Top Class transducers are supplied with integrated TEDS (Transducer Electronic Data Sheet) for immediate transducer identification. This ensures additional time savings and increased reliability of data acquisition.