Legal-for-trade weighing system meets latest type approval

HBM’s WE2107 weighing system has been granted EC type approval for legal-for-trade industrial weighing machines.

HBM’s WE2107 weighing system has been granted EC type approval for legal-for-trade industrial weighing machines. The WE2107 can be used as a single, dual or triple range weighing machine for up to 6000 divisions and comes with IP65 protection.

There are two COM ports so that the WE2107 can easily be linked to weighing systems. In addition, the system is provided with two digital control inputs and four digital PLC-compatible outputs for use as limit value switches or filling/batching control system. A 4-20 mA analog output is available for an additional analog level display or easy service access.

The WE2107 includes an integrated legal-for-trade storage device (DSD) for legal-for-trade applications and has full functionality needed for use as a non-automatic weighing device, counting scale, process control system or batching/dosing control system.

The WE2107 can either be mounted on a wall, column or desktop or it can be supplied as an extremely flat version for panel mounting or fitting in electric control cabinets.

Designed with several user levels the machine prevents unauthorized access to ensure maximum operating safety. It is fitted with automatic self-diagnosis and monitoring functions allowing any problems to be quickly identified. Parameters can be assigned either by an integrated menu or using the optional WE2107 Panel Software from HBM.

The WE2107 complies with EU directive 90/384/EEC of a Notified Body (NB) and has been EMC tested as per EN45501. It also meets the more demanding requirements of EN61326 for industrial use.