Metal Forming
Improved production efficiency
Operational reliability necessitates that measured faults are either eliminated automatically or reported to the operator or PLC. Faults are reported as warning signals and alarms which are used to protect a complete process and reduce machine failure.
For metal forming applications where high shock and vibration loads can not be avoided, instrumentation that conforms to industrial standards and has been thoroughly tested must be used to reduce additional errors or failures.
HBM is proud to be able to provide measurement equipment tested rigorously to standards. In addition HBM performs calibration in the laboratory or on site.