Interactive explanation of ATEX marking

You can trust in reliable weighing technology from HBM for use in potentially explosive atmospheres. A major part of our range of standard load cells is available in adequate ATEX versions complying with European Directive 94/9/EC (ATEX95) for different zones.

Up-to-date ATEX markings help you to quickly and conveniently catch up on the various applications, protection concepts, equipment groups, and temperature classes of our load cells.

Click here to start the interactive explanation of ATEX marking



Full protection with the ATEX measurement chain

HBM is always able to offer you the right ATEX-certified load cell for working environments containing gas or dust. Furthermore, with our matched accessories you can configure a complete measurement chain for potentially explosive atmospheres according to the ATEX95 norm.