Interactive explanation of ATEX marking

You can trust in reliable weighing technology from HBM for use in potentially explosive atmospheres. A major part of our range of standard load cells is available in adequate ATEX versions complying with European Directive 94/9/EC (ATEX95) for different zones.

Up-to-date ATEX markings help you to quickly and conveniently catch up on the various applications, protection concepts, equipment groups, and temperature classes of our ATEX load cells.

Full protection with the ATEX measurement chain

HBM is always able to offer you the right certified ATEX load cell for working environments containing gas or dust. Furthermore, with our matched accessories you can configure a complete measurement chain for potentially explosive atmospheres according to the ATEX 95 norm.

The following HBM products are available in certified ATEX versions:

New 2014 ATEX and IECEx certificates

Product Literature

ATEX

Certificates

ENDEESFRITPTCNJPKRRU
EC-Type Examination Certificate BVS 13 ATEX E 108 X Please Log InPlease Log In
IECEx Certificate of Conformity Please Log In

Candid data sheets: We keep our promises.

Precision in series: This also applies to the accuracy of the values specified in our data sheets. Ideal conditions can often be theoretically attained based on the values given, but our data sheets focus on realistic standard assumptions - such as those likely to be encountered in your application. Therefore, please consider this when comparing our data sheets with those of other manufacturers.