Precise weighing, fine batching, accurate filling on the fly
Digital HBM load cells provide the control functions for sorting, filling and batching processes. Our digital electronics make analog load cells fit for dynamic weighing.
The digital load cells from HBM enable functionality, speed and accuracy to be optimally adapted to the requirements of dynamic weighing applications. The load cell feeds the control electronics with a digital, scaled signal corresponding to the weight value.
The load cell electronics performs sorting tasks by means of limit values and hysteresis. A trigger function enables an event-controlled determination of weight depending on speed, size and accuracy. In addition to their high torsional and bending stiffness, the load cells ensure good protection against mechanical loads by means of integrated overload protection in the direction of tension and compression.
Dynamic Weighing with HBM...
We provide load cells, electronics and weighing accessories for...
- checkweighers
- Gravimetric filling machines
- Multi-station combination weighers
- Sorting plants
- Dynamic postal scales.