How to Handle Precise Weighing, Fine Batching and Accurate Filling…on the Fly

Digital HBM load cells make it easy to control complex sorting, weighing, batching, and filling processes quickly and accurately. Our digital transducer electronics simplify integrating signals from analog load cells into dynamic weighing applications.

HBM digital load cells offer the functionality, speed, and accuracy that dynamic weighing applications demand. They feed scaled digital signals that correspond to the value of the weight being measured to the control electronics.

The load cell electronics perform sorting tasks using limit values and hysteresis. A trigger function supports event-controlled determination of weight depending on speed, size, and accuracy. In addition to their high torsional and bending stiffness, the load cells offer good durability through integrated overload protection under compressive mechanical loads.

Dynamic Weighing with HBM...

We provide load cells, electronics and weighing accessories for...

  • checkweighers
  • Gravimetric filling machines
  • Multi-station combination weighers
  • Sorting plants
  • Dynamic postal scales.