| HBM | Applications
Reliable and precise...
HBM torque transducers set the standards and have done so since 1958.
HBM is your partner in any situation where measurements need to be taken.
From calibration laboratory to test stand at speeds up to 40,000 rpm.
The complete solution from a single source
The increase in mechanical output, improvement of efficiency, conservation of energy resources and reduction in environmental pollution are all gaining in importance. So, too, are the requirements and demands being placed on test stand equipment with regard to accuracy, efficiency and speed.
HBM is the worldwide market leader for components for torque measurement applications and torque test stands, for example in the automotive industry.