The world's leading aerospace companies rely on HBM
Here are just a few of the testing programs that have adopted HBM's innovative technology...
JSF (USA/UK): F-35 Lightning II Joint Strike Fighter

- Structural tests on the F-35 Joint Strike Fighter
- Ability to remotely view real time data from
different sites worldwide - Complete measurement system from HBM
- > 20,000 channels
F-35 Lightning II test aircraft benefits from HBM equipment
IABG (Germany): A380 full scale fatigue tests

- Large-scale fatigue strength tests on a fully assembled Airbus A380
- Use of the CANHEAD distributed measurement electronics gives huge savings in the amount of measurement cable required.
- 7,000 channels.
Airbus A380 large-scale test using HBM measurement technology
Embraer, Brazil: 4,000 channel structural test system

- Structural testing data acquisition system for the Embraer ERJ 170/190 program
- Measurement of strain, force, displacement
- Complete measurement system from HBM - including software.
Fatigue testing at Embraer: HBM goes samba
Cessna, USA: Systems for structural and ironbird tests

- Static and dynamic testing on airframes
- Synchronous data acquisition with individual A /D converters on each channel
- Complete measurement system from HBM - including software
- 1,800 channels.
Flying high in aerospace testing... Measurement system from HBM for Cessna
Structural test systems at EADS, Spain

- Structural tests for aircraft HTP (horizontal tail planes)
- Space vehicle component tests Ariane 5
- > 1,500 channels.
NASA, USA: HBM helps enhance safety on space shuttle

- HBM measurement equipment (MGCplus and catman®) fitted on the Mobile Launch Platform for NASA's space shuttles
- Monitoring of the loads to ensure that the weight is equally distributed across the platform
- 1,000 channels.
Airbus, UK: 1,000-channel structural test system for A340

- Static and dynamic wing fatigue testing
- Measurements of approximately 1,000 channels of strain, force, displacement
- Complete measurement system from HBM - including software
- 1,000 channels.