End-of-line testing for selector controls for automatic transmissions
DURA Automotive Systems Einbeck GmbH makes selector controls for automatic transmissions. To ensure 100 % error-free functionality and consistent high quality, a test concept was developed in cooperation with a system integrator and HBM.
DURA Automotive Systems Einbeck GmbH makes selector controls for automatic transmissions. To ensure 100 % error-free functionality and consistent high quality, a test concept was developed in cooperation with a system integrator and HBM.
Test requirements
All the gears were shifted through for each selector control to evaluate, amongst other things, the actuating force and the associated displacement. The minimum and maximum forces that occur when selecting the individual drive positions are precisely stipulated by the end customer Opel and must be the same for all the selector positions. An identification label is only printed and attached for a selector control that has tested ok. This label can be used to retrace the unique test file at any time. Selector controls that are not ok are rejected. Each selector control is thoroughly tested because there is a 100 % component test requirement.
The HBM solution
An HBM measurement chain was designed comprising S2/100 N force transducers for tensile and compressive forces, WA/100 mm-L displacement transducers, and the MP85ADP process monitoring system. Communication is via Profi bus DPV1 between the MP85ADP process monitoring system and the test station PLC. A PC is also available for visualization via the PME Assistant and for storing test results, including all the curve data. Sometimes the storage option of the MMC card in the MP85ADP is used.
“The detailed measurement of force and displacement and the versatile data storage options of the MP85ADP make it very easy for us to meet the stringent requirements of our end customers. We also make use of the on-site training and service offered by HBM.”
Dipl.-Ing. Udo Beyland, Project Manager, DURA Automotive Systems Einbeck GmbH, Germany
- Files: