All components from a single source

The quality of a complete measurement chain is defined by its parameters and the interaction of its components. Because there are so many different possible measurement tasks, these components often have to be re-combined to make the desired complete solution. However, there is no risk involved when everything comes from one source...

Transducers & Sensors

Amplifiers

  • Maximum resolution and high accuracy
  • High sampling rates
  • Recording on a PC card
  • Ethernet, USB, serial interface
  • TEDS-compliant (Transducer Electronic Data Sheet).

Software

  • catman®AP – Just 20 seconds to the first measurement results
  • catman®Professional – The complete solution for data acquisition, visualization, analysis and documentation
  • catman®Enterprise – Access to up to 10,000 measurement channels via a client/server network.

Service