Signal Conditioners for Production Control and Manufacturing

Read this magazine and learn more about our industrial amplifiers and solutions for industrial test benches as well as industrial production

HBM offers you a unique complete solution for your process control - comprising transducers, measurement electronics, software and services. Benefit from the all-round competence of the global technology leader in test and measurement technology.

Digital and analog signal conditioners for your production - use our extensive range of products:

  • Modular data acquisition systems for complete signal conditioning
  • Efficient amplifiers with analog output or linked to a fieldbus
  • Charge amplifiers for piezoelectric sensors
  • Powerful professional software for production.

HBM is your reliable partner in industrial process control and offers solutions for the complete measuring chain. Know-how that you can trust in: With perfectly matched components, set up rapidly and easily.
Solutions for industrial process control from HBM

Product Filter - Please select your product
Transducers / Input Interfaces / Output Mounting / Protective Class Special Characteristics
  Product   Description
PMX The modular signal conditioner for use in production and industrial test benches
The modular signal conditioner for use in production and industrial test benches
Magnetic pulse counter|PWM|CAN signal|Frequency signal|Pulse|SSI|Strain gauge full bridge|Strain gauge half bridge|Inductive full bridge|Inductive half bridge|Current|Voltage|LVDT|Potentiometric transducer|Piezoresistive full bridge Ethernet/IP|EtherCAT|ProfiNET|CANopen|Ethernet|Voltage Rail (IP20) Logical functions|CODESYS Soft-SPS (IEC 61131)|Mathematical functions|TEDS|Regulator functions
PME Family of modular signal conditioner for production monitoring linked to a fieldbus
Family of modular signal conditioner for production monitoring linked to a fieldbus
Voltage|Strain gauge full bridge|Strain gauge half bridge|Inductive full bridge|Inductive half bridge|LVDT|Piezoresistive full bridge|Potentiometric transducer|Frequency signal|Pulse|Current|CAN signal|Resistance thermometer|Thermocouple CANopen|PROFIBUS|InterBus|Voltage|Current Rail (IP20) Gateway from CANopen to Profibus DP|Mathematical functions
MP85A FASTpress The signal conditioner for monitoring fitting processes
The signal conditioner for monitoring fitting processes
Voltage|Strain gauge full bridge|Strain gauge half bridge|Inductive full bridge|Inductive half bridge|LVDT|Piezoresistive full bridge|Potentiometric transducer|Pulse|SSI CANopen|PROFIBUS|Ethernet Rail (IP20) TEDS|Fitting monitoring
MP85A-S EASYswitch Highly efficient testing of switches and locking systems with MP85A-S EASYswitch
Highly efficient testing of switches and locking systems with MP85A-S EASYswitch
Voltage|Strain gauge full bridge|Strain gauge half bridge|Inductive full bridge|Inductive half bridge|LVDT|Piezoresistive full bridge|Potentiometric transducer|Pulse|SSI CANopen|PROFIBUS|Ethernet Rail (IP20) TEDS|Haptic and switch testing
DT85 External display and control unit for MP85 and MP85DP process controller
External display and control unit for MP85 and MP85DP process controller
CAN signal CANopen|RS232 Panel mounting (IP51/IP52) Display
FASTpress Suite The powerful software for evaluating and analyzing your data
The powerful software for evaluating and analyzing your data
digiCLIP Modular amplifier system for industrial environments linked to a fieldbus
Modular amplifier system for industrial environments linked to a fieldbus
Strain gauge full bridge CANopen|PROFIBUS|DeviceNet Rail (IP20) TEDS
Clip Analog electronics for industrial measurements
Analog electronics for industrial measurements
Strain gauge full bridge|Inductive half bridge Voltage|Current Rail (IP20)
MC2A / MC3 Measuring converter for inductive and strain gauge technology-based transducers in a rugged housing for field use, protection class IP65
Measuring converter for inductive and strain gauge technology-based transducers in a rugged housing for field use, protection class IP65
Strain gauge full bridge|Inductive half bridge Voltage|Current Field housing (IP60/IP65)
MGA II Amplifier system with Eurocard modules in 19" module frame
Amplifier system with Eurocard modules in 19" module frame
Strain gauge full bridge|Inductive half bridge Voltage|Current Plug-in card 19'' (IP20) Display
MVD2510 Control panel measuring amplifier for process control
Control panel measuring amplifier for process control
Strain gauge full bridge Voltage|Current Panel mounting (IP51/IP52) Display
MVD2555 Carrier frequency amplifier for panel mounting
Carrier frequency amplifier for panel mounting
Strain gauge full bridge|Strain gauge half bridge|Inductive full bridge|Inductive half bridge|LVDT|Piezoresistive full bridge|Potentiometric transducer RS232|RS485|Voltage|Current Panel mounting (IP51/IP52) Display
SCOUT55 Portable carrier frequency amplifier in desk-top housing with 10-digit display and interface (RS232/RS485)
Portable carrier frequency amplifier in desk-top housing with 10-digit display and interface (RS232/RS485)
Strain gauge full bridge|Strain gauge half bridge|Inductive full bridge|Inductive half bridge|LVDT|Piezoresistive full bridge|Potentiometric transducer RS232|RS485|Voltage|Current Desktop housing (IP51/IP52) Display
PACEline CMA Analog charge amplifier for piecoelectric sensors
Analog charge amplifier for piecoelectric sensors
Piezoelectric transducer Voltage Field housing (IP60/IP65) TEDS
PACEline CMD600 Digital charge amplifier for piezoelectric sensors
Digital charge amplifier for piezoelectric sensors
Piezoelectric transducer Ethernet|Voltage Field housing (IP60/IP65) TEDS
SD01A Zener barrier
Zener barrier