CLIP Industrial Amplifier

Clip - The inexpensive and perfect solution for industrial measurements

Analogue clip-Electronics for industrial applications

The clip-Electronics provide the inexpensive and perfect solution to industrial measurements. It's simply child's play to 'clip-on', modules directly to DIN rails, mounted in a control cabinet. With terminals accessible from the front and the functional diagram shown on each module, the system is extremely user friendly.

Product Description

The complete flexibility of the system combined with the ease of use, results in the ultimate solution in measurement and control. And if you require a suitable system for operation in an aggressive industrial environment - we can provide - as clipIG system - an inexpensive system, using standard modules mounted in a robust housing sealed to IP65. We can also supply many other configurations on request. Do you have an application? We are ready to help you.

Clip modules

AE101: DC amplifier for strain gauge full bridges; for static and dynamic measurements (<6kHz); selectable excitation voltage; 0.1 ... 8mV/V measuring range

AE301: CF amplifier (600Hz) for strain gauge full bridges; very high zero point stability; up to 4 strain gauge transducers can be operated in parallel; 0.03% typ. linearity error; 0.2 ... 8mV/V measuring range

AE501: CF amplifier (4.8 kHz) for inductive half and full bridges; 8 ... 400mV/V measuring range

GR201: Dual limit switches with 2 separate inputs; reference voltage adjustable between ?0V and +10V; switching direction, hysteresis and switching time can be selected

TS101: Automatic tare and store unit; acquisition of peak values and instantaneous values; envelope curve function selectable

EM201, EM201K2: Single and/or dual find stage for +20mA or +4 ...+20mA current output; permissible load resistance <500 Ohm

NT101A, NT102A: Power supply for modules (230V, 115V/50 ... 60Hz); up to 4 modules can be connected (15V= / max. 650mA); with overload protection

Key Features

  • Amplifier and additional units for strain gage full bridges and inductive half and full bridges
  • Modules for mounting onto support rails to DIN EN 50022
  • Accuracy class 0.1
  • Adjustment via DIP switches and potentiometers
  • Clip IG industrial amplifier (aluminium-die-cast enclosure) IP65
  • Intrinsically safe [EEx ia]IIC measurement circuit with safety barriers

ePLAN

In addition to the industrial amplifiers HBM provides the appropriate ePLAN macros. They allow easy and error-free integration of the instruments in the project planning of the automation environment.

ePLAN Electric P8 is an engineering tool for modern CAE software supported by a database and facilitates consistent project planning, documentation and administration of automation systems. ePLAN macros enable users to easily integrate the process controllers in their project planning. Parts data, drawings and pin assignments are available in ePLAN Electric P8 immediately after import of the macros.

The free macros are available on the documentation CD included in the process controllers' scope of supply and can also be downloaded here.

Product Literature

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
ClipENDEESFRITPTCNJPKR
Data SheetPlease log inPlease log inPlease log inPlease log in
Operating ManualPlease log inPlease log inPlease log in
CE-Certificate 028Please log inPlease log inPlease log in

Case Studies

Optimum use of resources in MDF production systems

The production systems for wood-based material panels of the Eppinger Dieffenbacher Group are in worldwide demand. The group has decided to use HBM’s digiCLIP digital industrial measuring amplifier and load cells in the fiber...

SCHULER: HBM measurement technology in process monitoring

The force of the pressure used for minting is crucial for the quality of a coin. SCHULER relies on HBM measurement technology for monitoring forces in coining presses.

Serving a greener automotive industry

The demands on energy efficiency and the CO2 balance of motors are constantly increasing. A manufacturer of water, oil and vacuum pumps for thermal engines therefore decided to use a complete solution from HBM.

Utilizing strain transducers for greater accuracy in forging

One of the world's largest automotive component suppliers, Hirschvogel Automotive Components, based in Pinghu, China, is utilizing HBM’s SLB strain transducer and MP55DP amplifier system to monitor forging forces for improved...

It all comes down to the right quantity of force

The more precisely powder presses can apply force, the higher the quality of the produced molded parts. The pressure must be accurately measured for exact control. Dorst Technologies has elected to use HBM's PMX amplifier...

HBM on the test bench: Allison Transmission puts HBM to the test

Allison primarily uses HBM products to handle dynamometer driveline torque and speed measurements for hybrid electric development, powertrain development test stands. They currently use the T10F torque flange, T32 FNA torque...

Better driving thanks to PME

For testing seat mountings and even complete car seats, Kühne + Vogel have already developed and produced a number of machines for famous automotive suppliers. The deciding quality criterion for user comfort in a car seat is the...

One for all - Universal hydraulic test bench with secondary control

Until now, hydraulic test benches were designed for special tasks or products. Although the individual components are already tested, the interaction between individual pumps and control systems can only be tested in the machine...

Measured force on the chain

Hoisting technology is one of the applications for the chains produced by the company Ketten Wälder GmbH. The processing of the base materials, such as steel for the chains, is a complex process, and all the sequences have to be...

Machine monitoring made easy

Artis GmbH in Bispingen is an international leading company in the sector of tool, process and machine monitoring. Artis is using the proven piezoelectric systems of the HBM Paceline series in the monitoring of turning-turning...

Displaying results 1 to 10 out of 34

1

2

3

4

Next >

Request a Quote!

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.

1 2-9 10+

Order Numbers

1-AE101
1-AE301
1-AE301S6
1-AE301S7
1-AE501

1-GR201

1-TS101

1-EM201
1-EM201K2

1-NT101A
1-NT102A