
MC2A / MC3 - Measuring amplifiers for inductive and strain gauge technology-based transducers
The measuring converter type MC2A completes inductive HBM transducers to a simple measuring arrangement. It has two main purposes:
- The measuring converter provides a supply voltage for the inductive half bridge
- The signal from the connected transducer is converted into a proportional DC signal.
A pair of precision resistors connected to the Wheatstone bridge completes the inductive half bridge arrangement. The generator provides a symmetrical bridge excitation voltage of 1.8V (effective value) with a carrier frequency of 5 kHz.
Product Description
The measuring converter type MC3 is used with strain gages in a full bridge circuit or with strain gage transducers to construct an uncomplicated and economical measuring system.
Suitable indicating equipments for connection to this system include digital indicators for switchboard installation. The MC3 supplies the bridge supply voltage of the transducer, amplifies the transducer output signal and outputs a DC voltage signal of -5V... 0 ... +5V proportional to the measured value.
A limit switch with open collector output can be adjusted over the range of 0 ... +5V.
When equipped with an optional final stage, an output current of 4mA ... 20 mA is available.
Key Features
- Attractively priced carrier frequency amplifier for inductive and resistive transducers
- Two switchable measuring ranges
- Integral limit value switch
- Easy operation and installation
- Dustproof and hoseproof housing
- Option: +4...+20mA output stage
Product Literature
Please enter your email address.
| MC2A / MC3 | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Data Sheets | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet | |||||||||
Operating Manuals | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Operating Manual | |||||||||
Certificates | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| CE-Certificate 131 | |||||||||
| CE-Certificate 132 | |||||||||
Case Studies
SCHULER: HBM measurement technology in process monitoring
The force of the pressure used for minting is crucial for the quality of a coin. SCHULER relies on HBM measurement technology for monitoring forces in coining presses.
Serving a greener automotive industry
The demands on energy efficiency and the CO2 balance of motors are constantly increasing. A manufacturer of water, oil and vacuum pumps for thermal engines therefore decided to use a complete solution from HBM.
Utilizing strain transducers for greater accuracy in forging
One of the world's largest automotive component suppliers, Hirschvogel Automotive Components, based in Pinghu, China, is utilizing HBM’s SLB strain transducer and MP55DP amplifier system to monitor forging forces for improved...
It all comes down to the right quantity of force
The more precisely powder presses can apply force, the higher the quality of the produced molded parts. The pressure must be accurately measured for exact control. Dorst Technologies has elected to use HBM's PMX amplifier...
HBM on the test bench: Allison Transmission puts HBM to the test
Allison primarily uses HBM products to handle dynamometer driveline torque and speed measurements for hybrid electric development, powertrain development test stands. They currently use the T10F torque flange, T32 FNA torque...
Better driving thanks to PME
For testing seat mountings and even complete car seats, Kühne + Vogel have already developed and produced a number of machines for famous automotive suppliers. The deciding quality criterion for user comfort in a car seat is the...
One for all - Universal hydraulic test bench with secondary control
Until now, hydraulic test benches were designed for special tasks or products. Although the individual components are already tested, the interaction between individual pumps and control systems can only be tested in the machine...
Measured force on the chain
Hoisting technology is one of the applications for the chains produced by the company Ketten Wälder GmbH. The processing of the base materials, such as steel for the chains, is a complex process, and all the sequences have to be...
Machine monitoring made easy
Artis GmbH in Bispingen is an international leading company in the sector of tool, process and machine monitoring. Artis is using the proven piezoelectric systems of the HBM Paceline series in the monitoring of turning-turning...
Safety in motion - component testing of car seats
C. Rob. Hammerstein (CRH) relies on the S9M force transducer from HBM
Request a Quote!
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.



