MGA Amplifier

MGA II - Amplifier system devices with Eurocard modules

MGA II modules

DA12: Digital indicator with 4 1/2 digit LED display complete with differential input. Designed as a digital voltmeter for displaying output voltage, switchable over 12 channels, with controllable decimal point and overflow LED.

ME10, DC: DC voltage amplifier for high frequency measurement processes, for connection to strain gauge transducers. With a maximum measurement frequency of 10kHz and a very short settling time, the ME10 is particularly suitable for dynamic measurement processes, such as in the case of rapid variations in forces during punching or press-fit tasks.

ME30, 600 Hz TF: An amplifier for use with strain gauge transducers during low-frequency measurement processes. Its good zero-point stability enables it to be used in static and quasistatic measurement processes such as e. g. weighing and dosimetry, or the measurement of forces and pressures in industrial test rigs.

ME50, 4.8 kHz TF: An amplifier for transducers with inductive half bridges, such as the HBM range of displacement transducers. The ME50 can be used for static and dynamic measurement processes, such as long-duration monitoring in construction measurement technology.

ME50S6, 4.8 kHz TF: Amplifier for strain gauge transducers. Like the ME50 (for inductive half bridges), the ME50S6 is suitable for such applications as force vs. displacement measurements.

ME250S6, 4.8 kHz CF: Two-channel amplifier for strain-gauge based transducers. The ME250S6 allows high channel counts and is ideal for force and pressure measurement in presses or assembly lines.

EM001: This optional, connection-board mounted final stage module is switchable between a current output of ± 20mA or +4 to +20mA, and a voltage output of ± 10V (R > 500Ohm).

EM002: Output stage module for Euro cards (± 20mA, 4...20mA)

AP01: Standard connection board for transducer connection using Sub-D connectors.

AP03: Connection board for transducer connection using 7-pin MS connectors.

AP11: Connection board for transducer connections using Lemo sockets.

Housing: Depending on the application, there is a choice between desktop housings for 6 channels and a rack frame with capacity for 12 channels.

In addition to the industrial amplifiers HBM provides the appropriate ePLAN macros. They allow easy and error-free integration of the instruments in the project planning of the automation environment.

ePLAN Electric P8 is an engineering tool for modern CAE software supported by a database and facilitates consistent project planning, documentation and administration of automation systems. ePLAN macros enable users to easily integrate the process controllers in their project planning. Parts data, drawings and pin assignments are available in ePLAN Electric P8 immediately after import of the macros.

The free macros are available on the documentation CD included in the process controllers' scope of supply and can also be downloaded here.

Product Literature

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.

Product Data Sheet & Literature

MGA II

Data Sheets

ENDEESFRITPTCNJPKRRU
Data Sheet Please Log InPlease Log InPlease Log InPlease Log In

Operating Manuals

ENDEESFRITPTCNJPKRRU
Operating Manual ME10 Please Log InPlease Log InPlease Log InPlease Log In
Operating Manual ME30 Please Log InPlease Log InPlease Log InPlease Log In
Operating Manual ME50 Please Log InPlease Log InPlease Log InPlease Log In
Operating Manual ME50S6 Please Log InPlease Log InPlease Log InPlease Log In
Operating Manual ME250 S6 Please Log InPlease Log InPlease Log In
Operating Manual Please Log InPlease Log InPlease Log In

Candid data sheets: We keep our promises.

Precision in series: This also applies to the accuracy of the values specified in our data sheets. Ideal conditions can often be theoretically attained based on the values given, but our data sheets focus on realistic standard assumptions - such as those likely to be encountered in your application. Therefore, please consider this when comparing our data sheets with those of other manufacturers.

Case Studies

CODESYS Application – Communication catman AP - PMX

This is a guide to create a CODESYS application for PMX from HBM.

PMX Tolerance-window

This is an instruction for creating a tolerance-window in the PMX that can be used for a component or performance test for example.

New application possibilities for innovative torque measurement in test benches – with PMX

Torque measurement plays an important role in engine test benches. Read this technical article describing how to implement efficient control and automation, in addition to maximum accuracy and speed.

Vibration damping of ultra-light belt conveyor galleries

HBM force transducers are applied in a research project to reduce vibration in ultra-light belt conveyor galleries. Read this case study to learn more about the project - from the model to full implementation.

Ricoh improves toner cartridge manufacture for latest product

Ricoh UK Products Ltd has worked with Mechatronic Solutions and HBM in developing a one-piece assurance system for the automatic assembly of its latest toner product for the European market.

Machine condition monitoring using PMX

Component parts in rolling mills are subjected to high stress. If e.g. bearings wear out prematurely, product quality decreases. Since this happened at a manufacturer of aluminum products, SKF decided to use HBM's PMX amplifier...

Smart devices undergo intensive testing

Modern smartphones and operating units provide fascinating new features and user friendly design. But these devices must pass through an extensive development and testing process before they ever reach consumers.

Quality control for switching devices

Switching on and off reliably – over the entire service life of a switching device. Guaranteeing this is the task of end-of-line test benches in switching device manufacturing.

Press monitoring boosts operating time

Modern industrial production would be unthinkable without presses. The range of products extends from coins to large automotibile parts. Presses run at up to 800 strokes per minute. The quality of the workpieces that are produced...

Top-qualitiy steel - reliably recording all parameters

Depending on the final product, steel must be available in a special shape, alloy and quality. The quality of the outgoing products, sheet steel, is largely determined in production.

Displaying results 1 to 10 out of 34

1

2

3

4

Next >

Request a Quote!

Request a Quote for MGA II

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.


Order Numbers

1-DA12
1-ME10
1-ME30
1-ME50
1-ME50S6
1-ME250S6
1-EM001
1-EM002
1-AP01
1-AP03
1-AP11

1-TG005D
1-ER007D