
MVD2510 - Control panel measuring amplifier for process control
The MVD 2510 is tailor-made for applications in industrial weighing with strain-gage load cells and which are not subject to official calibration. Typical examples are container and silo weighing as well as gravimetric level measurement.
Product Description
The MVD 2510 can supply up to four load cells connected in parallel. Apart from the high quality DC amplifier, the instrument also has a digital filter which, with 0.05Hz, effectively suppresses even low frequency container vibrations. Two limit switches are available for supervisory functions which, for example, enable overflow monitoring or a simple dosage control to be provided. The freely scaleable analog output offers further ways of obtaining individualised signal conditioning.
Key Features
- For weighing applications, e.g. for container and silo weighing
- DC amplifier for strain-gauge full bridges from 80...5000ohm
- Easy operation via rugged, industrial keyboard
- 4 1/2 figure LED display with various special characters
- Auto-tare function
- 2 limit switches
- Scalable analog output (+/-10 V, +/-20 mA, 4...20 mA)
ePLAN

In addition to the industrial amplifiers HBM provides the appropriate ePLAN macros. They allow easy and error-free integration of the instruments in the project planning of the automation environment.
ePLAN Electric P8 is an engineering tool for modern CAE software supported by a database and facilitates consistent project planning, documentation and administration of automation systems. ePLAN macros enable users to easily integrate the process controllers in their project planning. Parts data, drawings and pin assignments are available in ePLAN Electric P8 immediately after import of the macros.
The free macros are available on the documentation CD included in the process controllers' scope of supply and can also be downloaded here.
Product Literature
Please enter your email address.
| MVD2510 | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Safety Instructions | |||||||||
| Operating Manual | |||||||||
| CE-Certificate 047 | |||||||||
Case Studies
Optimum use of resources in MDF production systems
The production systems for wood-based material panels of the Eppinger Dieffenbacher Group are in worldwide demand. The group has decided to use HBM’s digiCLIP digital industrial measuring amplifier and load cells in the fiber...
SCHULER: HBM measurement technology in process monitoring
The force of the pressure used for minting is crucial for the quality of a coin. SCHULER relies on HBM measurement technology for monitoring forces in coining presses.
Serving a greener automotive industry
The demands on energy efficiency and the CO2 balance of motors are constantly increasing. A manufacturer of water, oil and vacuum pumps for thermal engines therefore decided to use a complete solution from HBM.
Utilizing strain transducers for greater accuracy in forging
One of the world's largest automotive component suppliers, Hirschvogel Automotive Components, based in Pinghu, China, is utilizing HBM’s SLB strain transducer and MP55DP amplifier system to monitor forging forces for improved...
It all comes down to the right quantity of force
The more precisely powder presses can apply force, the higher the quality of the produced molded parts. The pressure must be accurately measured for exact control. Dorst Technologies has elected to use HBM's PMX amplifier...
HBM on the test bench: Allison Transmission puts HBM to the test
Allison primarily uses HBM products to handle dynamometer driveline torque and speed measurements for hybrid electric development, powertrain development test stands. They currently use the T10F torque flange, T32 FNA torque...
Better driving thanks to PME
For testing seat mountings and even complete car seats, Kühne + Vogel have already developed and produced a number of machines for famous automotive suppliers. The deciding quality criterion for user comfort in a car seat is the...
One for all - Universal hydraulic test bench with secondary control
Until now, hydraulic test benches were designed for special tasks or products. Although the individual components are already tested, the interaction between individual pumps and control systems can only be tested in the machine...
Measured force on the chain
Hoisting technology is one of the applications for the chains produced by the company Ketten Wälder GmbH. The processing of the base materials, such as steel for the chains, is a complex process, and all the sequences have to be...
Machine monitoring made easy
Artis GmbH in Bispingen is an international leading company in the sector of tool, process and machine monitoring. Artis is using the proven piezoelectric systems of the HBM Paceline series in the monitoring of turning-turning...
Request a Quote!
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.



