
MVD2555 - Carrier frequency amplifier for panel mounting
Many measurement tasks in the field of industrial test bencher and automatic production/assembly processes can be solved very simply and reliably with the MVD 2555. Force, pressure, displacement and torque transducers based on different technologies can be connected to the carrier frequency amplifiers which are particularly stable and insensitive to interference.
Product Description
The wide measurement frequency range and the digital filter adjust-able over a range of steps enables the best adaptation to the measurement problem. Apart from the actual amplifier function, two minimum/maximum stores and four limit switches with PLC-compatible outputs are available. The measurement output can be provided through a freely scaleable analog output and via the serial RS232C or RS485 interface. Freely programmable control inputs and outputs facilitate trouble-free communications with automation systems.
Key Features
- For applications in process and test facilities
- 4.8 kHz carrier-frequency amplifier for S.G. half and full bridges, inductive half and full bridges, LVDT, piezoresistive and potentiometric transducers
- 100% menu-driven control via LCD display
- Four limit value switches
- Scalable analog output
- Peak value stores (min, max, peak-to-peak) and instantaneous values, envelope curve
ePLAN

In addition to the industrial amplifiers HBM provides the appropriate ePLAN macros. They allow easy and error-free integration of the instruments in the project planning of the automation environment.
ePLAN Electric P8 is an engineering tool for modern CAE software supported by a database and facilitates consistent project planning, documentation and administration of automation systems. ePLAN macros enable users to easily integrate the process controllers in their project planning. Parts data, drawings and pin assignments are available in ePLAN Electric P8 immediately after import of the macros.
The free macros are available on the documentation CD included in the process controllers' scope of supply and can also be downloaded here.
Product Literature
Please enter your email address.
| MVD2555 | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Data Sheets | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet - MVD2555 | |||||||||
| Data Sheet - MVD2555-RS485 | |||||||||
Safety Instructions | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Safety Instructions | |||||||||
Operating Manuals | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Operating Manual MVD2555 | |||||||||
| Operating Manual MVD2555-RS485 | |||||||||
Certificates | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| CE-Certificate 046 | |||||||||
Case Studies
SCHULER: HBM measurement technology in process monitoring
The force of the pressure used for minting is crucial for the quality of a coin. SCHULER relies on HBM measurement technology for monitoring forces in coining presses.
Serving a greener automotive industry
The demands on energy efficiency and the CO2 balance of motors are constantly increasing. A manufacturer of water, oil and vacuum pumps for thermal engines therefore decided to use a complete solution from HBM.
Utilizing strain transducers for greater accuracy in forging
One of the world's largest automotive component suppliers, Hirschvogel Automotive Components, based in Pinghu, China, is utilizing HBM’s SLB strain transducer and MP55DP amplifier system to monitor forging forces for improved...
It all comes down to the right quantity of force
The more precisely powder presses can apply force, the higher the quality of the produced molded parts. The pressure must be accurately measured for exact control. Dorst Technologies has elected to use HBM's PMX amplifier...
HBM on the test bench: Allison Transmission puts HBM to the test
Allison primarily uses HBM products to handle dynamometer driveline torque and speed measurements for hybrid electric development, powertrain development test stands. They currently use the T10F torque flange, T32 FNA torque...
Better driving thanks to PME
For testing seat mountings and even complete car seats, Kühne + Vogel have already developed and produced a number of machines for famous automotive suppliers. The deciding quality criterion for user comfort in a car seat is the...
One for all - Universal hydraulic test bench with secondary control
Until now, hydraulic test benches were designed for special tasks or products. Although the individual components are already tested, the interaction between individual pumps and control systems can only be tested in the machine...
Measured force on the chain
Hoisting technology is one of the applications for the chains produced by the company Ketten Wälder GmbH. The processing of the base materials, such as steel for the chains, is a complex process, and all the sequences have to be...
Machine monitoring made easy
Artis GmbH in Bispingen is an international leading company in the sector of tool, process and machine monitoring. Artis is using the proven piezoelectric systems of the HBM Paceline series in the monitoring of turning-turning...
Safety in motion - component testing of car seats
C. Rob. Hammerstein (CRH) relies on the S9M force transducer from HBM
Software-/Firmware-Downloads
Click here to download the latest firmware and software files for MVD2555
Request a Quote!
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Online Brochure
Order Numbers
1-MVD2555
1-MVD2555-115V
1-MVD2555-RS485



