PME Family of industrial amplifiers

PME - The Industrial Measurement Signal Conditioners Linked to a Fieldbus

Flexibility and increasing cost pressures have been an important topic for years when it comes to monitoring of production and assembly processes and the automation of test rigs. This situation forces companies involved in plant and equipment construction to use as many rationalisation measures as possible. Development in the field bus sector offers the potential for innovation and cost saving. In order to be able to make use of this potential, signal processing must satisfy new demands. The solution for signal processing is called " PME" - the intelligent product line for industrial measurement technique.

The appropriate modules for your measurement task

The PME range of products offer different types of signal conditioners for recording of all measured quantities relevant to processing, such as force, displacement, pressure, temperature, speed, frequency and torque.

Due to its modularity the PME system enables measured signals from different transducer types to be conditioned uniformly. All measuring modules come with an LCD display, keypad and a CAN interface, 4 digital I/Os, changeover analog output (+/- 10V, 4...20 mA, +/- 20 mA), 4 limit value switches, 2 peak value stores and 4 parameter set memories:

Our recommendation:
MP85A/MP85ADP FASTpress - The amplifier for monitoring fitting processes

MP01 - Multichannel signal conditioner
DC amplifier; 4 channels for voltage, current, and thermocouples or 2 channels for PT100 and resistors; Subcon5 connector; 0.1 accuracy class

MP30 - Single channel signal conditioner
600 Hz carrier frequency amplifier for strain gage transducers; 0.05...20 Hz filter; autocalibration; 0.03 accuracy class

MP30DP - Single channel signal conditioner
600 Hz carrier frequency amplifier with the same characteristics as MP30; however, with additional Profibus DP interface

MP55 - Single channel signal conditioner
4.8 kHz carrier frequency amplifier for strain gage and inductive transducers in full and half bridge circuit; 0.05 ... 500 Hz filter; 0.1 accuracy class

MP55DP - Single channel signal conditioner
4.8 kHz carrier frequency amplifier with the same characteristics as MP55; however, with additional Profibus interface

MP55IBS - Single channel signal conditioner
4.8 kHz carrier frequency amplifier with the same characteristics as MP55; however, with additional Interbus S interface

MP60 - Single channel signal conditioner for incremental transducers
Frequency measuring module for incremental transmitters and HBM torque flanges with frequency output; 0.05 accuracy class

MP60DP - Single channel signal conditioner for incremental transducers
Frequency measuring module with the same characteristics as MP60; however, with additional Profibus DP interface

MP07 - Supply voltage module for type T10F-KF1 torque modules
Supply voltage module for type T10F KF1 torque transducers.

MP70DP - Profibus interface
Gateway from CANopen to Profibus DP; up to 8 PME channels can be connected via CAN; enables gateway functions and mathematical functions to be realized.

Key Features

  • Modular amplifier system consisting of self-supporting, intelligent modules for decentralist onsite measurement tasks, especially in production and assembly lines, large machines and for use in functional and performance testing set-ups
  • Different types available for all common measurement quantities, e.g. SG transducers, inductive transducers, DC voltage, thermocouples, torque and speed transducers
  • Manual operation of modules as well as operation via digital interface in conjunction with a PC incl. software possible
  • Compact aluminum diecast housing for mounting on L-rails, along with industrial plug-and-socket connections and supply voltages (24V) simplifies installation and reduces expenditure on wiring
  • Limit switches, peak value buffer and control inputs and outputs provided for monitoring tasks
  • Bi-directional transfer of parameters and measured data via standardised CAN interface with CANopen protocol on each module
  • Single- and multi-channel measuring modules also with Profibus DP and CANopen interface

ePLAN: Electrical engineering and project planning made easy

In addition to the industrial amplifiers HBM provides the appropriate ePLAN macros. They allow easy and error-free integration of the instruments in the project planning of the automation environment.

ePLAN Electric P8 is an engineering tool for modern CAE software supported by a database and facilitates consistent project planning, documentation and administration of automation systems. ePLAN macros enable users to easily integrate the process controllers in their project planning. Parts data, drawings and pin assignments are available in ePLAN Electric P8 immediately after import of the macros.

The free macros are available on the documentation CD included in the process controllers' scope of supply and can also be downloaded here.

Product Literature

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.

Product Data Sheet & Literature

PME

Data Sheets

ENDEESFRITPTCNJPKRRU
Data Sheet Please Log InPlease Log InPlease Log InPlease Log InPlease Log In

Safety Instructions

ENDEESFRITPTCNJPKRRU
Safety Instructions Please Log InPlease Log InPlease Log InPlease Log In

Operating Manuals

ENDEESFRITPTCNJPKRRU
Operating Manual MP01 Please Log InPlease Log InPlease Log InPlease Log In
Operating Manual MP30 Please Log InPlease Log InPlease Log InPlease Log In
Operating Manual MP30DP Please Log InPlease Log InPlease Log In
Operating Manual MP55 Please Log InPlease Log InPlease Log InPlease Log InPlease Log In
Operating Manual MP55DP Please Log InPlease Log InPlease Log InPlease Log In
Operating Manual MP55IBS Please Log InPlease Log InPlease Log In
Operating Manual MP60/MP07 Please Log InPlease Log InPlease Log InPlease Log InPlease Log In
Operating Manual MP60DP Please Log InPlease Log InPlease Log InPlease Log In
Operating Manual MP70 Please Log InPlease Log InPlease Log InPlease Log In

Certificates

ENDEESFRITPTCNJPKRRU
CE-Declaration of Conformity Please Log InPlease Log InPlease Log In
CE-Declaration of Conformity Please Log InPlease Log InPlease Log In
CE-Declaration of Conformity Please Log InPlease Log InPlease Log In
CE-Declaration of Conformity Please Log InPlease Log InPlease Log In
CE-Declaration of Conformity Please Log InPlease Log InPlease Log In
CE-Declaration of Conformity Please Log InPlease Log InPlease Log In
CE-Declaration of Conformity Please Log InPlease Log InPlease Log In
CE-Declaration of Conformity Please Log InPlease Log InPlease Log In
CE-Declaration of Conformity Please Log InPlease Log InPlease Log In

Candid data sheets: We keep our promises.

Precision in series: This also applies to the accuracy of the values specified in our data sheets. Ideal conditions can often be theoretically attained based on the values given, but our data sheets focus on realistic standard assumptions - such as those likely to be encountered in your application. Therefore, please consider this when comparing our data sheets with those of other manufacturers.

Case Studies

Vibration damping of ultra-light belt conveyor galleries

HBM force transducers are applied in a research project to reduce vibration in ultra-light belt conveyor galleries. Read this case study to learn more about the project - from the model to full implementation.

Ricoh improves toner cartridge manufacture for latest product

Ricoh UK Products Ltd has worked with Mechatronic Solutions and HBM in developing a one-piece assurance system for the automatic assembly of its latest toner product for the European market.

Machine condition monitoring using PMX

Component parts in rolling mills are subjected to high stress. If e.g. bearings wear out prematurely, product quality decreases. Since this happened at a manufacturer of aluminum products, SKF decided to use HBM's PMX amplifier...

Smart devices undergo intensive testing

Modern smartphones and operating units provide fascinating new features and user friendly design. But these devices must pass through an extensive development and testing process before they ever reach consumers.

Quality control for switching devices

Switching on and off reliably – over the entire service life of a switching device. Guaranteeing this is the task of end-of-line test benches in switching device manufacturing.

Press monitoring boosts operating time

Modern industrial production would be unthinkable without presses. The range of products extends from coins to large automotibile parts. Presses run at up to 800 strokes per minute. The quality of the workpieces that are produced...

Top-qualitiy steel - reliably recording all parameters

Depending on the final product, steel must be available in a special shape, alloy and quality. The quality of the outgoing products, sheet steel, is largely determined in production.

Optimum use of resources in MDF production systems

The production systems for wood-based material panels of the Eppinger Dieffenbacher Group are in worldwide demand. The group has decided to use HBM’s digiCLIP digital industrial measuring amplifier and load cells in the fiber...

SCHULER: HBM measurement technology in process monitoring

The force of the pressure used for minting is crucial for the quality of a coin. SCHULER relies on HBM measurement technology for monitoring forces in coining presses.

Serving a greener automotive industry

The demands on energy efficiency and the CO2 balance of motors are constantly increasing. A manufacturer of water, oil and vacuum pumps for thermal engines therefore decided to use a complete solution from HBM.

Displaying results 1 to 10 out of 31

1

2

3

4

Next >

Request a Quote!

Request a Quote for PME

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.