PME Family of industrial amplifiers

PME - The Industrial Measurement Signal Conditioners Linked to a Fieldbus

Flexibility and increasing cost pressures have been an important topic for years when it comes to monitoring of production and assembly processes and the automation of test rigs. This situation forces companies involved in plant and equipment construction to use as many rationalisation measures as possible. Development in the field bus sector offers the potential for innovation and cost saving. In order to be able to make use of this potential, signal processing must satisfy new demands. The solution for signal processing is called " PME" - the intelligent product line for industrial measurement technique.

Product Description

The appropriate modules for your measurement task

The PME range of products offer different types of signal conditioners for recording of all measured quantities relevant to processing, such as force, displacement, pressure, temperature, speed, frequency and torque.

Due to its modularity the PME system enables measured signals from different transducer types to be conditioned uniformly. All measuring modules come with an LCD display, keypad and a CAN interface, 4 digital I/Os, changeover analog output (+/- 10V, 4...20 mA, +/- 20 mA), 4 limit value switches, 2 peak value stores and 4 parameter set memories:

Our recommendation:
MP85A/MP85ADP FASTpress - The amplifier for monitoring fitting processes

MP01 - Multichannel signal conditioner
DC amplifier; 4 channels for voltage, current, and thermocouples or 2 channels for PT100 and resistors; Subcon5 connector; 0.1 accuracy class

MP30 - Single channel signal conditioner
600 Hz carrier frequency amplifier for strain gage transducers; 0.05...20 Hz filter; autocalibration; 0.03 accuracy class

MP30DP - Single channel signal conditioner
600 Hz carrier frequency amplifier with the same characteristics as MP30; however, with additional Profibus DP interface

MP55 - Single channel signal conditioner
4.8 kHz carrier frequency amplifier for strain gage and inductive transducers in full and half bridge circuit; 0.05 ... 500 Hz filter; 0.1 accuracy class

MP55DP - Single channel signal conditioner
4.8 kHz carrier frequency amplifier with the same characteristics as MP55; however, with additional Profibus interface

MP55IBS - Single channel signal conditioner
4.8 kHz carrier frequency amplifier with the same characteristics as MP55; however, with additional Interbus S interface

MP60 - Single channel signal conditioner for incremental transducers
Frequency measuring module for incremental transmitters and HBM torque flanges with frequency output; 0.05 accuracy class

MP60DP - Single channel signal conditioner for incremental transducers
Frequency measuring module with the same characteristics as MP60; however, with additional Profibus DP interface

MP07 - Supply voltage module for type T10F-KF1 torque modules
Supply voltage module for type T10F KF1 torque transducers.

MP70DP - Profibus interface
Gateway from CANopen to Profibus DP; up to 8 PME channels can be connected via CAN; enables gateway functions and mathematical functions to be realized.

Key Features

  • Modular amplifier system consisting of self-supporting, intelligent modules for decentralist onsite measurement tasks, especially in production and assembly lines, large machines and for use in functional and performance testing set-ups
  • Different types available for all common measurement quantities, e.g. SG transducers, inductive transducers, DC voltage, thermocouples, torque and speed transducers
  • Manual operation of modules as well as operation via digital interface in conjunction with a PC incl. software possible
  • Compact aluminum diecast housing for mounting on L-rails, along with industrial plug-and-socket connections and supply voltages (24V) simplifies installation and reduces expenditure on wiring
  • Limit switches, peak value buffer and control inputs and outputs provided for monitoring tasks
  • Bi-directional transfer of parameters and measured data via standardised CAN interface with CANopen protocol on each module
  • Single- and multi-channel measuring modules also with Profibus DP and CANopen interface

ePLAN: Electrical engineering and project planning made easy

In addition to the industrial amplifiers HBM provides the appropriate ePLAN macros. They allow easy and error-free integration of the instruments in the project planning of the automation environment.

ePLAN Electric P8 is an engineering tool for modern CAE software supported by a database and facilitates consistent project planning, documentation and administration of automation systems. ePLAN macros enable users to easily integrate the process controllers in their project planning. Parts data, drawings and pin assignments are available in ePLAN Electric P8 immediately after import of the macros.

The free macros are available on the documentation CD included in the process controllers' scope of supply and can also be downloaded here.

Product Literature

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
PME

Data Sheets

ENDEESFRITPTCNJPKR
Data SheetPlease log inPlease log inPlease log inPlease log inPlease log in

Safety Instructions

ENDEESFRITPTCNJPKR
Safety InstructionsPlease log inPlease log inPlease log inPlease log in

Operating Manuals

ENDEESFRITPTCNJPKR
Operating Manual MP01Please log inPlease log inPlease log inPlease log in
Operating Manual MP07/MP60Please log inPlease log inPlease log inPlease log inPlease log in
Operating Manual MP30Please log inPlease log inPlease log inPlease log in
Operating Manual MP30DPPlease log inPlease log inPlease log in
Operating Manual MP55Please log inPlease log in
Operating Manual MP55DPPlease log inPlease log in
Operating Manual MP55IBSPlease log inPlease log inPlease log inPlease log inPlease log in
Operating Manual MP60DPPlease log inPlease log inPlease log inPlease log in
Operating Manual MP70Please log inPlease log inPlease log inPlease log in

Calibration Kits

ENDEESFRITPTCNJPKR
Calibration KitPlease log in

Certificates

ENDEESFRITPTCNJPKR
CE-Certificate 102Please log inPlease log inPlease log in
CE-Certificate 105Please log inPlease log inPlease log in
CE-Certificate 106Please log inPlease log inPlease log in
CE-Certificate 116Please log inPlease log inPlease log in
CE-Certificate 117Please log inPlease log inPlease log in
CE-Certificate 126Please log inPlease log inPlease log in
CE-Certificate 133Please log inPlease log inPlease log in
CE-Certificate 143Please log inPlease log inPlease log in
CE-Certificate 170Please log inPlease log inPlease log in

Case Studies

SCHULER: HBM measurement technology in process monitoring

The force of the pressure used for minting is crucial for the quality of a coin. SCHULER relies on HBM measurement technology for monitoring forces in coining presses.

Serving a greener automotive industry

The demands on energy efficiency and the CO2 balance of motors are constantly increasing. A manufacturer of water, oil and vacuum pumps for thermal engines therefore decided to use a complete solution from HBM.

Utilizing strain transducers for greater accuracy in forging

One of the world's largest automotive component suppliers, Hirschvogel Automotive Components, based in Pinghu, China, is utilizing HBM’s SLB strain transducer and MP55DP amplifier system to monitor forging forces for improved...

It all comes down to the right quantity of force

The more precisely powder presses can apply force, the higher the quality of the produced molded parts. The pressure must be accurately measured for exact control. Dorst Technologies has elected to use HBM's PMX amplifier...

HBM on the test bench: Allison Transmission puts HBM to the test

Allison primarily uses HBM products to handle dynamometer driveline torque and speed measurements for hybrid electric development, powertrain development test stands. They currently use the T10F torque flange, T32 FNA torque...

Better driving thanks to PME

For testing seat mountings and even complete car seats, Kühne + Vogel have already developed and produced a number of machines for famous automotive suppliers. The deciding quality criterion for user comfort in a car seat is the...

One for all - Universal hydraulic test bench with secondary control

Until now, hydraulic test benches were designed for special tasks or products. Although the individual components are already tested, the interaction between individual pumps and control systems can only be tested in the machine...

Measured force on the chain

Hoisting technology is one of the applications for the chains produced by the company Ketten Wälder GmbH. The processing of the base materials, such as steel for the chains, is a complex process, and all the sequences have to be...

Machine monitoring made easy

Artis GmbH in Bispingen is an international leading company in the sector of tool, process and machine monitoring. Artis is using the proven piezoelectric systems of the HBM Paceline series in the monitoring of turning-turning...

Safety in motion - component testing of car seats

C. Rob. Hammerstein (CRH) relies on the S9M force transducer from HBM

Displaying results 1 to 10 out of 33

1

2

3

4

Next >

Request a Quote!

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.