PMX data acquisition and control system - The new industry standard for measurement

The sharpest measurement technology from HBM, perfectly designed for use in modern production: PMX, the new data acquisition and signal conditioning system for use in production control and industrial test benches. Strong performance, precise, reliable and highly efficient.

PMX enables professional and precise acquisition of force, torque, vibration, pressure, strain, temperature, voltage, current and many other quantities. All channels are rated with 19,200 samples per second. With 16 measuring channels and 32 calculating channels, PMX as a whole is rated up to 400,000 values per second.

This is not all: thanks to the support of real-time communication via Industrial Ethernet, a modern browser based user-software and flexible plug-in cards; it makes PMX the ideal module for application in modern production plants. All of this at an unbeatable price.

This makes PMX the first choice in process control, press-fit monitoring, monitoring of machines, industrial test benches and end-of-line test stands.

PMX online game – Play and get the high score!

Product Description: PMX Signal Conditioner

Deciding to use PMX means you are using the newest industry standard in measurement technology. Furthermore, the PMX data acquisition control system sets ground breaking standards for use in production and test stands.

High precision for optimum results in production

High accuracy when acquiring measurement data gives you considerable efficiency advantages in your production processes. With a sampling rate of 19.2kHz, PMX offers the greatest precision for optimal quality assurance.

Moreover, PMX can already process the signal internally and transfer this in real-time to your automation system. PMX identifies transducers automatically thanks to the integrated TEDS system: this is dynamic plug and measurement technology for efficient production.

Real-time data acquisition via Industrial Ethernet

PMX supports current Industrial Ethernet technology: EtherCAT and Profinet, and further standards for example Profibus (available within short). Therefore PMX integrates seamlessly into modern production plants and enables the measurement, calculation and automation of your data in real-time.

Scalability: PMX grows with your requirements

Thanks to flexible plug-in cards and the possibility to connect different PMX modules to each other, you can increase your number of channels. You can integrate up to 300 measurement channels and up to 600 mathematical calculation channels.

PMX block diagram
PMX block diagram

Browser based software

The browser based PMX software sets new standards in terms of performance capability and user interfaces:

  • Easy and intuitive to use, for both users in production and administration.
  • Comprehensive programme library, numerous available drivers and API interfaces for maximum expandability and transparency.
  • The modern interface allows fast access to production data for evaluation and for service and maintenance.
  • Flexible and assured service and maintenance.

Overview of modules

PMX is ready for your application. For each PMX you can have up to 5 plug-in cards for different measurement quantities and communication interfaces: You can easily integrate further PMX modules, for up to 300 measurement channels.

The current PMX modules available are:

  • PX401: 4 Channel card for analogue input signals (voltage / current)
  • PX455: 4 Channel card for full and half bridges (Strain gauges, inductive)
  • PX878: 8 Digital inputs, 8 digital outputs and 5 analogue outputs
  • PX01PN : Real-time Ethernet card for Profinet
  • PX01EC: Real-time Ethernet card for EtherCAT

PMX software - flexible and easy to use

Standardized software interfaces ensure access to all device parameters for configuration, control and analysis. Completely new software and control technology, so far only known from smart phones and tablet PCs, has been used for the first time in test and measurement technology.

PMX WebServer - integrated in the device

The browser-based PMX software has set new standards in performance and usability. Complex and error-prone software installation belongs to the past.

Users and administrators benefit from easy, intuitive control. Three different user levels with corresponding user rights are available to ensure access to the PMX and the process. The modern interface merely requires a web browser-based display and control unit and enables fast access to production data for evaluation and use for servicing and maintenance. Ethernet technologies and Internet now also allow cost savings in remote maintenance.

Measurement data analysis and quality assurance using catman®EASY/AP

catman®EASY/AP is the professional tool for measurement engineers and supports parameterization within a few seconds using an extensible sensor database. The integrated TEDS editor enables TEDS data to be written to and read from sensors fitted with a TEDS chip.

In addition, catman®EASY/AP facilitates building up of individual user and visualization levels and offers comprehensive analysis options. Graphical parameterization of the start and end conditions for test and measurement tasks is easy. The measured data can be saved in different formats, for example BIN, RPCIII, MAT, ASCII or XLS for quality assurance and analysis at any time.

PMX driver package

When the test and measurement equipment is used in a complex system, PMX needs to be integrated into the overall system or machine concept. The free PMX driver package allows integration into LabVIEWTM* or proprietary software using .NET API (C++, C#, VB.NET). These software tools are used throughout the world and enable convenient and efficient programming and maintenance of user-specific solutions.

* LabVIEW is a brand of National Instruments.

ePLAN - Electrical engineering and project planning made easy

In addition to the industrial amplifiers HBM provides the appropriate ePLAN macros. They allow easy and error-free integration of the instruments in the project planning of the automation environment.

ePLAN Electric P8 is an engineering tool for modern CAE software supported by a database and facilitates consistent project planning, documentation and administration of automation systems. ePLAN macros enable users to easily integrate the process controllers in their project planning. Parts data, drawings and pin assignments are available in ePLAN Electric P8 immediately after import of the macros.

The free macros are available on the documentation CD included in the process controllers' scope of supply and can also be downloaded here.

PMX Tutorial

In our video Michael Guckes, HBM Product and Application Manager, shows you the key steps for measurements using PMX.

Application Reports

It all comes down to the right quantity of force

The more precisely powder presses can apply force, the higher the quality of the produced molded parts. The pressure must be accurately measured for exact control. Dorst Technologies has elected to use HBM's PMX amplifier...

Technical articles and news about PMX

New video tutorial on PMX

In our video Michael Guckes, HBM Product and Application Manager, shows you the key steps for measurements using PMX.

Test PMX ... live from your PC or smart phone

Did you know that you can test a PMX amplifier's web-based software yourself - easily via the Internet? Only one mouse click away...

PMX ranked among the best by French journal "MESURES"

The perfect combination of precise measurement equipment used in the laboratory, perfectly matched to the specific requirements of production control: With this concept, HBM's PMX industrial amplifier won the approval of the jury...

PMX measurement system honored with MessTec & Sensor Masters Award

HBM's innovative PMX amplifier platform has been honored with second place in the Test & Measurement category at the MessTec & Sensor Masters Award 2012.

Modularity and modern operating concepts for industrial measurement technology

Machines and plants not only have to be ever more powerful and faster, operation itself is also increasing in significance. Technologies familiar from the Internet or smartphones are increasingly being used here in the industrial...

Rapid measurement data acquisition for industrial applications

The requirements for production automation are constantly increasing. High quality requirements, together with short cycle times mean that, amongst other things, automation solutions must also process an increasingly greater...

Checklist: 5 key factors for amplifiers in production

What are the decision-making criteria you should take into account when selecting a new industrial amplifier? We would like to highlight five key factors to consider when choosing an industrial amplifier.

Industrial Ethernet in production: What needs to be considered?

Ethernet has long been the current communication standard in IT. Over the past ten years, Ethernet has increasingly been used in the industrial environment. What are the reasons for this? And: Is Ethernet actually suitable for...

Product Literature

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
PMXENDEESFRITPTCNJPKR
Data SheetPlease log inPlease log inPlease log in
Safety InstructionsPlease log inPlease log inPlease log in
Operating ManualPlease log inPlease log in
Quick Start GuidePlease log inPlease log in
BrochurePlease log inPlease log inPlease log inPlease log inPlease log inPlease log inPlease log inPlease log inPlease log in
Declaration of ConformityPlease log inPlease log inPlease log in

Request a Quote for PMX

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.

PMX Online Game

Your Advantages with PMX

Flexible: Use in many measurement and automation tasks.

Scalable and always correct for your requirements.

Precise and robust: Improve quality and efficiency in your production and test tasks

Intelligent: Free access to all measurement values and module parameters.

Economical: The highest quality at a low price.

ePLAN

HBM provides the appropriate ePLAN macros for PMX. They allow easy and error-free integration of the instruments in the project planning of the automation environment.

ePLAN downloads

Order Numbers

1-PX401
1-PX455
1-PX878
1-PX01PN
1-PX01EC