- Transducers & Sensors
- Load Cells
- Strain Gages
- Data Acquisition Systems
- Industrial Amplifiers
- Weighing Indicators
- Software
QuantumX MX1609 and QuantumX MX1609-T - Thermocouple modules including automatic transducer identification
Temperature is the measured quantity number one worldwide – in your application too?
Then rely on MX1609 or MX1609-T now, the stars for reliable and convenient temperature measurement.
MX1609 for K thermocouples and MX1609-T for T thermocouples are part of the QuantumX family and offer many excellent qualities: Reliable temperature measurement – at the same time opening up fascinating new opportunities for your day-to-day measurement tasks.
QuantumX MX1609 and MX1609-T Product Description
Test engineers worldwide benefit from HBM’s APM technology (Advanced Plug and Measure) already today: Connect the transducer – and get started immediately. Thanks to their compact design MX1609 and MX1609-T perfectly fit even into the smallest test bench – and thus can be installed very close to your measuring points.
MX1609 and MX1609-T now introduce APM technology into the world of temperature measurement too: The mini - or mini T - thermo-couple connector can be equipped with an identification chip which, however, can also be fitted later.
This chip enables your transducers to be automatically and unambiguously identified by the amplifier as soon as they are connected. The days have long since gone when labels had to be attached to measuring points in a time-con-suming and error-prone process: MX1609 and MX1609-T automatically put your test setups in digital order.
Good for your test results – the shorter the measuring cables, the smaller the influence of interferences. Mini format – and giant performance! Each module provides 16 electrically isolated channels for recording the signals of different thermocouples.
By the way, easily upgradeable: More thermocouple modules can easily be connected to MX1609 and MX1609-T to increase the number of channels in an instant.
MX1609 and MX1609-T are amplifiers for thermocouples that can be connected by Ethernet. Your test data is thus transmitted with virtually no quality loss. The amplifiers provide reliable results, uncompromisingly good. You therefore get increased quality and save time - at an attractive price per amplifier channel.
QuantumX MX1609 for type K thermocouples
Type K thermocouples are widely used and have multiple applications. The thermocouples have been designed for use in a temperature range from -100 °C to +1300 °C.
The Mini thermocouple connector enables your thermocouple transducer to be automatically and unambiguously identified by the instrument.
Technical specificationsNumber of thermocouples that can be connected | 16 | |||
Transducer Identification | TEDS through RFID | |||
Interface | Ethernet | |||
Temperature measuring range, linearization for type K | -100 ... + 1300°C | |||
Measurement error at 22 °C | ± 0.5K | |||
Supply voltage | 10 ... 30, 24V nominal (rated) voltage (DC) | |||
Power consumption | < 6W | |||
Protection | Class III (height up to 2000m; degree of contamination 2) | |||
EMC requirements | according to EN 61326 | |||
Mechanical tests (transport tests)¹ | Vibration (30 min): 50m/s² | |||
Maximum input voltage at transducer socket | 60V (transient free) | |||
Nominal (rated) temperature range | -20 ... +60°C | |||
Dimensions (W x H x D) | 44 mm x 174 mm x 119 mm (without case protection 1-CASEPROT) | |||
Degree of protection per EN 60529 | IP20 | |||
Weight | 900g |
¹) Mechanical test according to European standards EN60068-2-6 (vibration) and EN60068-2-27 (shock). Instruments are subjected to an acceleration of 25 m/s² in a frequency range of 5 ... 65 Hz in all three axes. Duration of this vibration test: 30 minutes per axis. The shock test is done at a nominal acceleration of 200 m/s² for 11 ms, half-sinusoidal and with shocks in each of the six possible directions.
QuantumX MX1609-T for type T thermocouples
Due to its high resistance, the type T thermocouple (Cu - CuNi) can be used in numerous applications. Type T thermocouple pairs are of interest mainly in the temperature range between -40 °C and 125 °C, as thermocouple pairs with a quality class A and accuracy of +/- 0.5 °C are available in this range.
In order to increase this accuracy even further, it is possible to store thermal calibration data in a special thermo-mini plug. The data are then wirelessly transfered to the channel, automatically parameterizing the channel after the thermocouple has been connected.
Technical specificationsNumber of thermocouples that can be connected | 16 | |||
Transducer Identification | TEDS through RFID | |||
Interface | Ethernet | |||
Temperature measuring range, linearization for type K | -100 ... 400 °C or -148 ... 260 °F | |||
Measurement error at 22 °C | ± 0.5K | |||
Supply voltage | 10 ... 30, 24V nominal (rated) voltage (DC) | |||
Power consumption | < 6W | |||
Protection | Class III (height up to 2000m; degree of contamination 2) | |||
EMC requirements | according to EN 61326 | |||
Mechanical tests (transport tests)¹ | Vibration (30 min): 50m/s² | |||
Maximum input voltage at transducer socket | 60V (transient free) | |||
Nominal (rated) temperature range | -20 ... +60°C | |||
Dimensions (W x H x D) | 44 mm x 174 mm x 119 mm (without case protection 1-CASEPROT) | |||
Degree of protection per EN 60529 | IP20 | |||
Weight | 900g |
¹) Mechanical test according to European standards EN60068-2-6 (vibration) and EN60068-2-27 (shock). Instruments are subjected to an acceleration of 25 m/s² in a frequency range of 5 ... 65 Hz in all three axes. Duration of this vibration test: 30 minutes per axis. The shock test is done at a nominal acceleration of 200 m/s² for 11 ms, half-sinusoidal and with shocks in each of the six possible directions.
Software
catman®EASY/AP
catman®EASY/AP is the professional tool for measurement engineers and supports parameterization within few seconds using an extensible sensor database. The integrated TEDS editor enables reading and writing of TEDS data on a channel - for real Advanced Plug & Measure. catman®EASY/AP facilitates building up of user and visualization levels and features comprehensive analysis options. Graphical parameterization of the start and end conditions for test and measurement tasks is easy. The integrated formula editor allows on-line calculation of virtually any channel - without programming. The measured data can be saved in different formats, for example BIN, RPCIII, MAT, ASCII or XLS for analysis at any time.
QuantumX Assistant
The free QuantumX Assistant provides full access to your QuantumX system. The software ensures easy parameterization of all inputs and outputs. TEDS data can be read or written.
QuantumX driver package
The free QuantumX driver package allows integration into LabVIEWTM or proprietary software using .NET API (C++, C#, VB.NET).
NEW: QuantumX CANape driver
The QuantumX CANape driver enables the flexible QuantumX data acquisition system to be easily integrated into the CANape software tool from Vector Informatik. CANape handles communication with the electronic control unit as well as the key tasks such as data acquisition, calibration and diagnosis. QuantumX facilitates integration of additional transducers and sensors - in parallel and synchronously. The QuantumX amplifiers' universal functionality combined with the CANape driver make the system the ideal solution for functional optimization in test benches and road tests.
Integrated web server
The web server integrated in every module visualizes the measured data in any web browser on any computer or tablet PC - without software installation.
DIAdemTM driver
The DIAdemTM driver permits direct integration into this analysis tool.
Product literature
Please enter your email address.
| QuantumX MX1609 | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Operating Manual | |||||||||
| Quick Start Guide | |||||||||
| CE-Certificate 263 | |||||||||
| Data Sheet QuantumX MX1609-T (Type T) | |||||||||
| Data Sheet QuantumX MX1609 (Type K) | |||||||||
| Operating Manual QuantumX CANape Driver | |||||||||
| EN |
Software and Firmware Downloads
Get a Quote for MX1609 or MX1609-T!
Thank you for your interest in HBM. This form allows you to request a quote within one mouseclick.





