
QuantumX MX410 - 4-channel, highly dynamic, universal amplifier
Regardless of whether you want to upgrade your existing system or whether you are looking for a compact stand-alone solution: The MX410 QuantumX module is the right choice.
The four-channel amplifier is the new specialist for acquiring and analyzing dynamic, mechanical processes. Measure vibration at the gearbox, strain at the piston, and dynamic forces in crash tests - every channel of the MX410 universal module supports six transducer technologies.
QuantumX MX410 Product Description
Like all products of the QuantumX family, the MX410 works extremely fast, can be universally used and stands for absolute precision and reliability.
Sampling rates of up to 96 kHz/channel
The MX410 provides both sampling rates of up to 96 kHz/channel and a high resolution of 24 bits. Results are highly accurate as required when capturing highly dynamic forces and accelerations. Regardless of whether strain gages, IEPE sensors or inductive transducers are used - every MX410 channel supports these technologies and requires minimum space. Of course, it also enables voltage measurement.
Stand-alone equipment or modular system
The MX410 can be used as a stand-alone instrument or, by combining several amplifiers, it can be scaled to form a modular data acquisition system. In addition, the MX410's compact dimensions permit installation close to the application thus enabling short cables to used and to save cost.
APM technology: Connect and measure
It's true for the MX410, too: simply connect and measure. Like the whole QuantumX family, it supports APM technology (Advanced Plug & Measure) which combines TEDS automatic transducer identification with the advantages of a modern data acquisition system. The result: Highly flexible test setup and faster results at higher accuracy. All common transducer technologies are supported without any problems: The MX410 is compatible with strain gage transducers in half and full bridge configuration (DC, 4.89 kHz CF) as well as with inductive half and full bridges and current-fed piezoelectric sensors (IEPE).
An Ethernet and a FireWire port are available as communication interfaces. The conditioned measurement signal is provided as both digital value and analog signal. The MX410 can thus be easily connected to different analysis systems.
Universal application
Automotive, aviation, railroads, shipping, energy generation, mechanical engineering, research and development are only a few industries where the MX410 can be used.
Furthermore, HBM guarantees long-term availability of the whole QuantumX measurement chain thus enabling future system upgrades without any problems.
In addition, the system's universality protects your investment, even if the field of application should change.
Software
Software
catman®EASY/AP
catman®EASY/AP is the professional tool for measurement engineers and supports parameterization within few seconds using an extensible sensor database. The integrated TEDS editor enables reading and writing of TEDS data on a channel - for real Advanced Plug & Measure. catman®EASY/AP facilitates building up of user and visualization levels and features comprehensive analysis options. Graphical parameterization of the start and end conditions for test and measurement tasks is easy. The integrated formula editor allows on-line calculation of virtually any channel - without programming. The measured data can be saved in different formats, for example BIN, RPCIII, MAT, ASCII or XLS for analysis at any time.
QuantumX Assistant
The free QuantumX Assistant provides full access to your QuantumX system. The software ensures easy parameterization of all inputs and outputs. TEDS data can be read or written.
QuantumX driver package
The free QuantumX driver package allows integration into LabVIEWTM or proprietary software using .NET API (C++, C#, VB.NET).
NEW: QuantumX CANape driver
The QuantumX CANape driver enables the flexible QuantumX data acquisition system to be easily integrated into the CANape software tool from Vector Informatik. CANape handles communication with the electronic control unit as well as the key tasks such as data acquisition, calibration and diagnosis. QuantumX facilitates integration of additional transducers and sensors - in parallel and synchronously. The QuantumX amplifiers' universal functionality combined with the CANape driver make the system the ideal solution for functional optimization in test benches and road tests.
Integrated web server
The web server integrated in every module visualizes the measured data in any web browser on any computer or tablet PC - without software installation.
DIAdemTM driver
The DIAdemTM driver permits direct integration into this analysis tool.
Product literature
Please enter your email address.
| QuantumX MX410 | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Data Sheets | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet | |||||||||
| Data Sheet - QuantumX MX411-P (rugged version) | |||||||||
Operating Manuals | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Operating Manual | |||||||||
| Operating Manual - QuantumX CANape Driver | |||||||||
| Operating Manual - QuantumX rugged versions | |||||||||
| Operating Manual for Data Recorder CX22 | |||||||||
| Operating Manual for EtherCAT Integration CX27 | |||||||||
Quick Start Guides | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Quick Start Guide | |||||||||
Accessories | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Adapter DSubHD − BNC (IEPE−MX410) | |||||||||
| Backplane (BPX001) | |||||||||
| External temperature compensation (THERMO−MXBOARD) | |||||||||
| FireWire 1394b PC-CARD | |||||||||
| Mounting case clips - (CASECLIP) | |||||||||
| Mounting case protection - (CASEPROT) | |||||||||
| Mounting Instructions for Rugged Version Power Plug (CON-P1001): | |||||||||
| Mounting Instructions for Rugged Version Sensor Plug 14 pole (CON-P1007) | |||||||||
| Mounting Instructions for Rugged Version Sensor Plug 8 pole (CON-P1006) | |||||||||
| Signal Conditioning Module FireWire-Extender (SCM−FW-EXT) | |||||||||
| Strain gage connection in quarter-bridge circuit (SCM−SG120 / 350) | |||||||||
Brochures | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Brochure | |||||||||
Certificates | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| CE-Certificate 263 | |||||||||
Software and Firmware Downloads
Software and Firmware Downloads
Click here to download the latest firmware and software files for QuantumX by HBM.
Get a Quote for MX410!
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
QuantumX MX410 Case Study
Related Products
Order Numbers
1-MX410
1-MX410-PAKEASY
1-MX410-PAKAP





